Close-Coupled Pump Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 182JP Frame, DP

Close-Coupled Pump Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 182JP Frame, DP
Part#: 182TCDR7354
Catalog#: Z424
Model#: 182TCDR7354AP
Weight: 78 lb
Your Price: Login is Required
Key Features
- NEMA JP pump shaft dimensions
- Ball bearings, mechanically locked on shaft end
- Capacitor start design for high starting torque
- F1 mounting only, cannot reassemble to F2
- Continuous duty
- 1.15 Service Factor
- UL Recognized and CSA Certified
Specifications
Phase | Phase: 1 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 1725 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182JP | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 72 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 23.0/11.5 A | Power Factor | Power Factor: 74 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: L | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 19.15 in |
Frame Length | Frame Length: 6.73 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 7.34 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Current | Current: 23.0/11.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1725 rpm |
Connection Drawing | Connection Drawing: A-EE7085FR | Outline Drawing | Outline Drawing: A-SS67000-675 |
Voltage | Voltage: 115/230 V | Output KW | Output KW: 1.5 kW |
Output HP | Output HP: 2 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 72 % |
Packaged Length | Packaged Length: 19.69 IN | Weight | Weight: 78.00 LB |
UPC | UPC: 722856034489 | Packaged Width | Packaged Width: 12.62 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 12.31 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.62 | 25%: 8.10 | 50%: 9.00 | 75%: 10.40 | 100%: 11.50 | 115%: 13.40 | 125%: 14.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.29 | 25%: 0.70 | 50%: 1.11 | 75%: 1.56 | 100%: 2.05 | 115%: 2.40 | 125%: 2.56 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 53.0 | 50%: 65.5 | 75%: 71.0 | 100%: 72.0 | 115%: 71.0 | 125%: 70.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 37.5 | 50%: 53.8 | 75%: 65.0 | 100%: 74.0 | 115%: 79.0 | 125%: 78.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,784 | 50%: 1,772 | 75%: 1,750 | 100%: 1,725 | 115%: 1,710 | 125%: 1,705 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 50.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.47 | 50%: 2.96 | 75%: 4.48 | 100%: 6.10 | 115%: 7.10 | 125%: 7.61 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 70.10 | Current (%): 0.0 | Torque (ft-lbs): 14.80 | Torque (%): 0.0 | Speed (RPM): 157 | Rated Output (KW): 12.60 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 68.80 | Current (%): 0.0 | Torque (ft-lbs): 15.50 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 12.90 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 41.50 | Current (%): 0.0 | Torque (ft-lbs): 14.10 | Torque (%): 0.0 | Speed (RPM): 1,550 | Rated Output (KW): 7.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |