1,1200,DP,182HPV,1/60/115/230
1,1200,DP,182HPV,1/60/115/230
Part#: 182TCDR7381
Catalog#: 182TCDR7381
Weight: 118 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 1 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 1165 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182HPV | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 68 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 15.0/7.5 A | Power Factor | Power Factor: 61.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: L | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: HP | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: HPV |
Current | Current: 15.0/7.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1165 rpm | Connection Drawing | Connection Drawing: A-EE7085FP |
Outline Drawing | Outline Drawing: A-SS65254-825 | Voltage | Voltage: 115/230 V |
Output KW | Output KW: 0.75 kW | Output HP | Output HP: 1 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 68 % |
Weight | Weight: 118.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.50 | 25%: 5.60 | 50%: 6.10 | 75%: 6.70 | 100%: 7.50 | 125%: 8.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.40 | 50%: 0.60 | 75%: 0.82 | 100%: 1.10 | 125%: 1.31 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 47.0 | 50%: 63.0 | 75%: 68.0 | 100%: 68.0 | 125%: 69.0 |
% of Rated Load: Power Factor (%) | 0%: 16.0 | 25%: 29.5 | 50%: 42.0 | 75%: 59.5 | 100%: 61.5 | 125%: 66.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,190 | 50%: 1,185 | 75%: 1,175 | 100%: 1,165 | 125%: 1,155 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 125%: 65.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 8.50 | Torque (%): 189.0 | Speed (RPM): 200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 10.80 | Torque (%): 240.0 | Speed (RPM): 1,055 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Locked-Rotor | Current (Amps): 37.20 | Current (%): 496.0 | Torque (ft-lbs): 9.50 | Torque (%): 211.0 | Speed (RPM): 0 | Rated Output (KW): 6.90 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Full Load | Current (Amps): 7.50 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 1,165 | Rated Output (KW): 1.10 | Power Factor (%): 61.5 | Rated Output (Hp): 1.00 |
Curvepoint: No Load | Current (Amps): 5.50 | Current (%): 73.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.20 | Power Factor (%): 16.0 | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!