3,3600,TEFC,182JM,1/60/220
3,3600,TEFC,182JM,1/60/220
Part#: 182TCDW17010
Catalog#: 182TCDW17010
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 220 V |
Speed | Speed: 3527 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182JM | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 77.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 17.2 A | Power Factor | Power Factor: 81 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: NONE | Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Mounting | Mounting: Round | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: JM |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 17.2 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3527 rpm | Connection Drawing | Connection Drawing: NONE |
Outline Drawing | Outline Drawing: NONE | Voltage | Voltage: 220 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 77.1 % |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!