General Purpose Motor, 1 HP, 1 Ph, 60 Hz, 115/230 V, 1200 & 1200 RPM, 182T Frame, DP

General Purpose Motor, 1 HP, 1 Ph, 60 Hz, 115/230 V, 1200 & 1200 RPM, 182T Frame, DP - 182TCDW17084
Part#: 182TCDW17084
Catalog#: I141A
Model#: 182TCDW17084AA
Weight: 83 lb
List Price: $808.00
Your Price: Login is Required
Key Features
- Heavy gauge steel frame and base
- Capacitor start induction run design
- F1 mounting only, cannot reassemble to F2
Specifications
| Phase | Phase: 1 | Output HP | Output HP: 1 Hp |
| Output KW | Output KW: 0.75 kW | Voltage | Voltage: 115/230 V |
| Speed | Speed: 1165 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 182T | Thermal Protection | Thermal Protection: NOT |
| Efficiency | Efficiency: 68 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 15.6/7.8 A |
| Power Factor | Power Factor: 61.5 | Duty | Duty: CONTINUOUS |
| Insulation Class | Insulation Class: B3 | Design Code | Design Code: L |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: DP |
| UL | UL: V-INS, CONST UL REC | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: ACROSS THE LINE |
| Poles | Poles: 6 | Rotation | Rotation: SELECTIVE CCW |
| Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: RIGID |
| Motor Orientation | Motor Orientation: HORIZONTAL | Drive End Bearing | Drive End Bearing: BALL |
| Opp Drive End Bearing | Opp Drive End Bearing: BALL | Frame Material | Frame Material: ROLLED STEEL |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 14.19 in |
| Frame Length | Frame Length: 10 in | Shaft Diameter | Shaft Diameter: 1 1/8 in |
| Shaft Extension | Shaft Extension: 2.81 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
| Output HP | Output HP: 1 Hp | Output KW | Output KW: 0.75 kW |
| Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1200 & 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 115/230 V | Current | Current: 15.6/7.8 A |
| Efficiency | Efficiency: 68 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1165 rpm | Connection Drawing | Connection Drawing: EE7085FP |
| Outline Drawing | Outline Drawing: 035668-1000 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 18.31 IN | Weight | Weight: 83.00 LB |
| UPC | UPC: 722856092182 | Packaged Width | Packaged Width: 13.50 IN |
| HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: United States of America |
| Packaged Height | Packaged Height: 13.44 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 5.60 | 25%: 5.80 | 50%: 6.20 | 75%: 6.90 | 100%: 7.80 | 115%: 8.40 | 125%: 9.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.21 | 25%: 0.40 | 50%: 0.62 | 75%: 0.85 | 100%: 1.10 | 115%: 1.27 | 125%: 1.39 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 46.4 | 50%: 60.8 | 75%: 66.4 | 100%: 68.0 | 115%: 67.9 | 125%: 67.3 |
| % of Rated Load: Power Factor (%) | 0%: 16.0 | 25%: 30.4 | 50%: 43.2 | 75%: 53.5 | 100%: 61.5 | 115%: 65.1 | 125%: 67.2 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,192 | 50%: 1,186 | 75%: 1,179 | 100%: 1,165 | 115%: 1,161 | 125%: 1,159 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 60.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.30 | 100%: 4.50 | 115%: 5.20 | 125%: 5.70 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 8.10 | Torque (%): 180.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
| Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 9.70 | Torque (%): 216.0 | Speed (RPM): 1,085 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
| Curvepoint: Full Load | Current (Amps): 7.80 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 1,165 | Rated Output (KW): 1.10 | Power Factor (%): 61.5 | Rated Output (Hp): 1.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 34.40 | Current (%): 441.0 | Torque (ft-lbs): 12.90 | Torque (%): 287.0 | Speed (RPM): 0 | Rated Output (KW): 7.20 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
| Curvepoint: No Load | Current (Amps): 5.60 | Current (%): 72.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.21 | Power Factor (%): 16.0 | Rated Output (Hp): 1.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |




