1,1200,DP,182JMV,1/60/115
1,1200,DP,182JMV,1/60/115
Part#: 182TCDW17085
Catalog#: 182TCDW17085
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 1 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 115 V |
Speed | Speed: 1165 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182JMV | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 68 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 15.6 A | Power Factor | Power Factor: 61.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: L | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Assembly/Box Mounting | Assembly/Box Mounting: W6 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JMV |
Current | Current: 15.6 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1165 rpm | Connection Drawing | Connection Drawing: 005033.01 |
Outline Drawing | Outline Drawing: 608-0013-1000 | Voltage | Voltage: 115 V |
Output KW | Output KW: 0.75 kW | Output HP | Output HP: 1 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 68 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.20 | 25%: 11.60 | 50%: 12.40 | 75%: 13.80 | 100%: 15.60 | 115%: 16.80 | 125%: 18.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.21 | 25%: 0.40 | 50%: 0.62 | 75%: 0.85 | 100%: 1.10 | 115%: 1.27 | 125%: 1.39 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 46.4 | 50%: 60.8 | 75%: 66.4 | 100%: 68.0 | 115%: 67.9 | 125%: 67.3 |
% of Rated Load: Power Factor (%) | 0%: 16.0 | 25%: 30.4 | 50%: 43.2 | 75%: 53.5 | 100%: 61.5 | 115%: 65.1 | 125%: 67.2 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,192 | 50%: 1,186 | 75%: 1,179 | 100%: 1,165 | 115%: 1,161 | 125%: 1,159 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 60.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.30 | 100%: 4.50 | 115%: 5.20 | 125%: 5.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 34.40 | Current (%): 441.0 | Torque (ft-lbs): 12.90 | Torque (%): 287.0 | Speed (RPM): 0 | Rated Output (KW): 7.20 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 8.10 | Torque (%): 180.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: No Load | Current (Amps): 5.60 | Current (%): 72.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.21 | Power Factor (%): 16.0 | Rated Output (Hp): 1.00 |
Curvepoint: Full Load | Current (Amps): 7.80 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 1,165 | Rated Output (KW): 1.10 | Power Factor (%): 61.5 | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 9.70 | Torque (%): 216.0 | Speed (RPM): 1,085 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!