3,3600,TEFC,182TD,1/60/115/230
3,3600,TEFC,182TD,1/60/115/230
Part#: 182TCFL7010
Catalog#: 182TCFL7010
Weight: 90 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182TDZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 77 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 33.0/16.5 A | Power Factor | Power Factor: 81.9 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
IP Code | IP Code: 43 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TDZ |
Current | Current: 33.0/16.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3500 rpm | Connection Drawing | Connection Drawing: A-EE7085FP |
Outline Drawing | Outline Drawing: B-SS69172-675 | Voltage | Voltage: 115/230 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 77 % |
Weight | Weight: 90.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.20 | 25%: 8.10 | 50%: 10.30 | 75%: 13.10 | 100%: 16.50 | 115%: 18.70 | 125%: 20.25 |
% of Rated Load: Rated Output (KW) | 0%: 0.54 | 25%: 1.04 | 50%: 1.68 | 75%: 2.35 | 100%: 3.10 | 115%: 3.61 | 125%: 3.98 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 52.3 | 50%: 66.6 | 75%: 71.5 | 100%: 72.0 | 115%: 71.3 | 125%: 70.2 |
% of Rated Load: Power Factor (%) | 0%: 32.6 | 25%: 55.6 | 50%: 70.9 | 75%: 78.0 | 100%: 81.9 | 115%: 83.8 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,560 | 50%: 3,535 | 75%: 3,510 | 100%: 3,470 | 115%: 3,445 | 125%: 3,425 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.07 | 50%: 2.23 | 75%: 3.37 | 100%: 4.54 | 115%: 5.25 | 125%: 5.74 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 81.00 | Current (%): 491.0 | Torque (ft-lbs): 8.40 | Torque (%): 185.0 | Speed (RPM): 0 | Rated Output (KW): 13.55 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 81.00 | Current (%): 491.0 | Torque (ft-lbs): 7.60 | Torque (%): 167.0 | Speed (RPM): 230 | Rated Output (KW): 13.40 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 16.50 | Current (%): 100.0 | Torque (ft-lbs): 4.54 | Torque (%): 100.0 | Speed (RPM): 3,470 | Rated Output (KW): 3.10 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 54.90 | Current (%): 333.0 | Torque (ft-lbs): 10.00 | Torque (%): 220.0 | Speed (RPM): 3,100 | Rated Output (KW): 8.45 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!