3,3600,TEFC,182T,1/60/277
3,3600,TEFC,182T,1/60/277
Part#: 182TCFW17008
Catalog#: 182TCFW17008
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 277 V |
Speed | Speed: 3525 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TCZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 78 % | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 60 Hz | Current | Current: 12.8 A |
Power Factor | Power Factor: 81 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: L |
KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 207 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: TCZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 277 V |
Current | Current: 12.8 A | Efficiency | Efficiency: 78 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3525 rpm |
Connection Drawing | Connection Drawing: 005033.01ME | Outline Drawing | Outline Drawing: 035761-1050 |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 100% | 115% |
---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.50 | 100%: 12.80 | 115%: 14.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.39 | 100%: 2.82 | 115%: 3.21 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 100%: 78.0 | 115%: 0.0 |
Efficiency
Information not available at the moment. Please check back later!