1 1/2,3600,TENV,182TYZ,3/60/115/230
1 1/2,3600,TENV,182TYZ,3/60/115/230
Part#: 182TCTR7004
Catalog#: 182TCTR7004
Weight: 87 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 3450 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182TYZ | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 20.0/10.0 A |
Duty | Duty: 60 Minute | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: N |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 203 |
UL | UL: No | CSA | CSA: Y |
IP Code | IP Code: 43 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .208 Ohms | Mounting | Mounting: DELTA TABLESAW 19 DEGREE |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TYZ |
Current | Current: 20.0/10.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3450 rpm | Connection Drawing | Connection Drawing: A-EE7085FP |
Outline Drawing | Outline Drawing: A-SS67666-575 | Voltage | Voltage: 115/230 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 182 | Weight | Weight: 87.00 LB |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.20 | 25%: 9.50 | 50%: 9.80 | 75%: 10.50 | 100%: 10.00 | 115%: 11.30 | 125%: 12.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.32 | 25%: 0.68 | 50%: 0.96 | 75%: 1.30 | 100%: 1.60 | 115%: 1.80 | 125%: 1.95 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 41.0 | 50%: 58.0 | 75%: 65.0 | 100%: 70.0 | 115%: 71.0 | 125%: 72.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 31.5 | 50%: 43.0 | 75%: 53.5 | 100%: 60.5 | 115%: 64.0 | 125%: 67.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,570 | 75%: 3,555 | 100%: 3,540 | 115%: 3,535 | 125%: 3,530 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.56 | 50%: 1.12 | 75%: 1.70 | 100%: 2.30 | 115%: 2.50 | 125%: 2.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 8.70 | Torque (%): 0.0 | Speed (RPM): 3,150 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 77.00 | Current (%): 0.0 | Torque (ft-lbs): 7.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 13.30 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!