1.5,1200,DP,182JM,3/60/460
1.5,1200,DP,182JM,3/60/460
Part#: 182THDW16077
Catalog#: 182THDW16077
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1180 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 60 °C | Frequency | Frequency: 60 Hz |
Current | Current: 2.8 A | Power Factor | Power Factor: 58.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: INV | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 2:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: JM |
Current | Current: 2.8 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1180 rpm | Connection Drawing | Connection Drawing: 005102.01ME |
Outline Drawing | Outline Drawing: 035565-900 | Voltage | Voltage: 460 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 86.5 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.96 | 25%: 2.05 | 50%: 2.21 | 75%: 2.46 | 100%: 2.76 | 115%: 2.98 |
% of Rated Load: Rated Output (KW) | 0%: 0.11 | 25%: 0.38 | 50%: 0.67 | 75%: 0.98 | 100%: 1.30 | 115%: 1.48 |
% of Rated Load: Efficiency (%) | 0%: 17.0 | 25%: 72.9 | 50%: 82.3 | 75%: 85.5 | 100%: 86.5 | 115%: 86.5 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 23.0 | 50%: 38.0 | 75%: 50.1 | 100%: 58.5 | 115%: 62.3 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,185 | 100%: 1,180 | 115%: 1,175 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 28.0 | 115%: 31.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 10.45 | Current (%): 375.0 | Torque (ft-lbs): 22.31 | Torque (%): 333.0 | Speed (RPM): 1,028 | Rated Output (KW): 5.31 | Power Factor (%): 63.8 | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 16.37 | Current (%): 586.0 | Torque (ft-lbs): 13.66 | Torque (%): 205.0 | Speed (RPM): 0 | Rated Output (KW): 5.55 | Power Factor (%): 42.6 | Rated Output (Hp): 0.00 |
Curvepoint: Pull-Up | Current (Amps): 16.18 | Current (%): 592.0 | Torque (ft-lbs): 13.47 | Torque (%): 200.0 | Speed (RPM): 193 | Rated Output (KW): 5.48 | Power Factor (%): 42.5 | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!