2,3000,EPNV,182TC,3/50/460
2,3000,EPNV,182TC,3/50/460
Part#: 182THES17502
Catalog#: 182THES17502
Weight: 209 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 460 V |
Speed | Speed: 2915 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182TC | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 88.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 2.6 A |
Power Factor | Power Factor: 82.8 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: A |
KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 207 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 | Enclosure | Enclosure: Explosion Proof Non Ventilated |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3C |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.293 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: TC |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 460 V |
Current | Current: 2.6 A | Efficiency | Efficiency: 88.5 % |
Service Factor | Service Factor: 1 | Speed | Speed: 2915 rpm |
Connection Drawing | Connection Drawing: A-EE7308T | Outline Drawing | Outline Drawing: B-SS69060-800 |
Weight | Weight: 209.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.20 | 25%: 1.32 | 50%: 1.65 | 75%: 2.02 | 100%: 2.56 | 115%: 2.81 | 125%: 3.06 |
% of Rated Load: Rated Output (KW) | 0%: 0.10 | 25%: 0.47 | 50%: 0.86 | 75%: 1.27 | 100%: 1.69 | 115%: 1.99 | 125%: 2.15 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 79.3 | 50%: 87.0 | 75%: 88.8 | 100%: 88.5 | 115%: 86.9 | 125%: 86.9 |
% of Rated Load: Power Factor (%) | 0%: 10.5 | 25%: 44.6 | 50%: 65.3 | 75%: 78.8 | 100%: 82.8 | 115%: 88.9 | 125%: 88.3 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,980 | 50%: 2,960 | 75%: 2,940 | 100%: 2,915 | 115%: 2,900 | 125%: 2,890 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.88 | 50%: 1.78 | 75%: 2.70 | 100%: 3.60 | 115%: 4.20 | 125%: 4.55 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 24.80 | Current (%): 800.0 | Torque (ft-lbs): 7.80 | Torque (%): 217.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 46.0 | Rated Output (Hp): 2.00 |
Curvepoint: 1/3 | Current (Amps): 23.00 | Current (%): 742.0 | Torque (ft-lbs): 7.00 | Torque (%): 194.0 | Speed (RPM): 750 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: No Load | Current (Amps): 1.45 | Current (%): 47.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 15.50 | Current (%): 500.0 | Torque (ft-lbs): 13.00 | Torque (%): 361.0 | Speed (RPM): 2,250 | Rated Output (KW): 0.00 | Power Factor (%): 77.0 | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 3.10 | Current (%): 100.0 | Torque (ft-lbs): 3.60 | Torque (%): 100.0 | Speed (RPM): 2,915 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 22.00 | Current (%): 710.0 | Torque (ft-lbs): 7.00 | Torque (%): 194.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: 2/3 | Current (Amps): 20.00 | Current (%): 645.0 | Torque (ft-lbs): 7.20 | Torque (%): 200.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!