1,900,TEFC,182T,3/60/460
1,900,TEFC,182T,3/60/460
Part#: 182THFCD19101
Catalog#: W504A
Weight: 90 lb
List Price: $2,299.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 460 V |
Speed | Speed: 875 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 75.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 2 A |
Power Factor | Power Factor: 61.2 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: B |
KVA Code | KVA Code: M | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 8 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: 17.0269 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 1 Hp | Output KW | Output KW: 0.75 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 2 A | Efficiency | Efficiency: 75.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 875 rpm |
Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS600210-100 |
Weight | Weight: 90.00 LB | UPC | UPC: 722856192394 |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.70 | 25%: 1.75 | 50%: 1.80 | 75%: 1.85 | 100%: 2.00 | 115%: 2.10 | 125%: 2.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.16 | 25%: 0.34 | 50%: 0.54 | 75%: 0.75 | 100%: 0.97 | 115%: 1.11 | 125%: 1.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 54.5 | 50%: 69.3 | 75%: 75.2 | 100%: 75.5 | 115%: 76.8 | 125%: 76.7 |
% of Rated Load: Power Factor (%) | 0%: 11.8 | 25%: 26.0 | 50%: 39.5 | 75%: 51.8 | 100%: 61.2 | 115%: 65.5 | 125%: 68.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 885 | 75%: 880 | 100%: 875 | 115%: 865 | 125%: 865 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 40.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.48 | 50%: 2.98 | 75%: 4.50 | 100%: 6.00 | 115%: 7.00 | 125%: 7.63 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 8.00 | Current (%): 400.0 | Torque (ft-lbs): 12.50 | Torque (%): 207.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: No Load | Current (Amps): 1.70 | Current (%): 85.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 11.8 | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 6.20 | Current (%): 310.0 | Torque (ft-lbs): 17.00 | Torque (%): 280.0 | Speed (RPM): 690 | Rated Output (KW): 0.00 | Power Factor (%): 71.0 | Rated Output (Hp): 1.00 |
Curvepoint: Pull-Up | Current (Amps): 10.20 | Current (%): 510.0 | Torque (ft-lbs): 10.10 | Torque (%): 167.0 | Speed (RPM): 500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Full Load | Current (Amps): 2.00 | Current (%): 100.0 | Torque (ft-lbs): 6.00 | Torque (%): 100.0 | Speed (RPM): 872 | Rated Output (KW): 0.00 | Power Factor (%): 61.2 | Rated Output (Hp): 1.00 |
Curvepoint: 1/3 | Current (Amps): 11.10 | Current (%): 555.0 | Torque (ft-lbs): 10.00 | Torque (%): 166.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Locked-Rotor | Current (Amps): 12.80 | Current (%): 640.0 | Torque (ft-lbs): 12.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 55.0 | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!