Inverter (Vector) Duty Motor

Blue Max® Brake Inverter (Vector) Duty Motor - 182THTCD8048

Part#: 182THTCD8048

Catalog#: Y988A

Model#: 182THTCD8048AA

Weight: 195 lb

List Price: $5,097.00

Key Features


  • IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
  • BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
  • 2000:1 Constant torque operation from 0 to base speed on vector drive
  • Constant Horsepower operation up to 2 times base RPM
  • MAX GUARD® Class H insulation system
  • Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
  • Double-shielded ball bearings
  • 40°C Ambient 1.0SF inverter power
  • UL Recognized, CSA Certified, and CE Mark

Specifications


Information not available at the moment. Please check back later!

Efficiency


Information not available at the moment. Please check back later!