Severe Duty Motor, 3 Ph, 60 Hz, 460 V, 182TCV Frame, TENV
Blue Chip® XRI®-841 / Automotive Severe Duty Motor, 3 Ph, 60 Hz, 460 V, 182TCV Frame, TENV - 182THTCD9010
Part#: 182THTCD9010
Catalog#: W017-P
Model#: 182THTCD9010AA
List Price: $1,702.00
Your Price: Login is Required
Specifications
| UPC | UPC: 722856220646 | Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.30 | 25%: 1.50 | 50%: 2.00 | 75%: 2.70 | 100%: 3.50 | 115%: 4.00 | 125%: 4.30 |
| % of Rated Load: Rated Output (KW) | 0%: 0.12 | 25%: 0.68 | 50%: 1.27 | 75%: 1.87 | 100%: 2.50 | 115%: 2.88 | 125%: 3.14 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.7 | 50%: 88.2 | 75%: 89.7 | 100%: 89.5 | 115%: 89.3 | 125%: 89.0 |
| % of Rated Load: Power Factor (%) | 0%: 11.5 | 25%: 56.5 | 50%: 77.5 | 75%: 86.5 | 100%: 89.0 | 115%: 91.5 | 125%: 92.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,581 | 50%: 3,564 | 75%: 3,546 | 100%: 3,527 | 115%: 3,515 | 125%: 3,507 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 100.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.21 | 75%: 3.33 | 100%: 4.45 | 115%: 5.16 | 125%: 5.62 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: No Load | Current (Amps): 1.30 | Current (%): 36.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 11.5 | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 3.50 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 3,527 | Rated Output (KW): 0.00 | Power Factor (%): 89.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Pull-Up | Current (Amps): 26.00 | Current (%): 745.0 | Torque (ft-lbs): 7.40 | Torque (%): 165.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 1/3 | Current (Amps): 28.00 | Current (%): 803.0 | Torque (ft-lbs): 7.30 | Torque (%): 163.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 19.20 | Current (%): 550.0 | Torque (ft-lbs): 14.90 | Torque (%): 334.0 | Speed (RPM): 2,940 | Rated Output (KW): 0.00 | Power Factor (%): 79.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 2/3 | Current (Amps): 24.00 | Current (%): 688.0 | Torque (ft-lbs): 9.20 | Torque (%): 206.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 32.70 | Current (%): 936.0 | Torque (ft-lbs): 8.80 | Torque (%): 198.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 50.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!