0.75,1800,TENV,182TC,3/60/460
0.75,1800,TENV,182TC,3/60/460
Part#: 182THTN18561
Catalog#: 182THTN18561
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.75 Hp |
Output KW | Output KW: 0.56 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1778 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182TC | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 84 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 1.2 A |
Power Factor | Power Factor: 71 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: INV |
KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6207 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 13.4 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 0.75 Hp | Output KW | Output KW: 0.56 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: TC |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 1.2 A | Efficiency | Efficiency: 84 % |
Service Factor | Service Factor: 1 | Speed | Speed: 1778 rpm |
Connection Drawing | Connection Drawing: EE7300AK | Outline Drawing | Outline Drawing: 036457-800 |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.80 | 25%: 0.84 | 50%: 0.92 | 75%: 1.04 | 100%: 1.20 | 115%: 1.30 | 125%: 1.35 |
% of Rated Load: Rated Output (KW) | 0%: 0.08 | 25%: 0.22 | 50%: 0.37 | 75%: 0.51 | 100%: 0.67 | 115%: 0.76 | 125%: 0.82 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 64.0 | 50%: 77.0 | 75%: 82.0 | 100%: 84.0 | 115%: 85.0 | 125%: 85.0 |
% of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 33.0 | 50%: 45.0 | 75%: 62.0 | 100%: 71.0 | 115%: 74.0 | 125%: 76.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,794 | 50%: 1,789 | 75%: 1,784 | 100%: 1,778 | 115%: 1,775 | 125%: 1,773 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.60 | 50%: 1.10 | 75%: 1.70 | 100%: 2.20 | 115%: 2.60 | 125%: 2.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 1.20 | Current (%): 100.0 | Torque (ft-lbs): 2.20 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): 0.67 | Power Factor (%): 71.0 | Rated Output (Hp): 0.75 |
Curvepoint: Locked-Rotor | Current (Amps): 12.70 | Current (%): 833.0 | Torque (ft-lbs): 6.00 | Torque (%): 233.0 | Speed (RPM): 0 | Rated Output (KW): 5.10 | Power Factor (%): 50.2 | Rated Output (Hp): 0.75 |
Curvepoint: No Load | Current (Amps): 0.80 | Current (%): 60.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,798 | Rated Output (KW): 0.08 | Power Factor (%): 12.2 | Rated Output (Hp): 0.75 |
Curvepoint: Break-Down | Current (Amps): 7.00 | Current (%): 533.0 | Torque (ft-lbs): 10.50 | Torque (%): 417.0 | Speed (RPM): 1,510 | Rated Output (KW): 4.20 | Power Factor (%): 75.6 | Rated Output (Hp): 0.75 |
Efficiency
Information not available at the moment. Please check back later!