1.5,900,TENV,182TZ,3/60/460
1.5,900,TENV,182TZ,3/60/460
Part#: 182THTN19101
Catalog#: 182THTN19101
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 460 V |
Speed | Speed: 875 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 82.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 2.8 A |
Power Factor | Power Factor: 60.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: NONE |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 8.4 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 1.50 Hp | Output KW | Output KW: 1.1 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: TZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 2.8 A | Efficiency | Efficiency: 82.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 875 rpm |
Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: TBD |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.00 | 25%: 2.10 | 50%: 2.20 | 75%: 2.50 | 100%: 2.80 | 115%: 3.00 | 125%: 3.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.45 | 50%: 0.75 | 75%: 1.10 | 100%: 1.40 | 115%: 1.60 | 125%: 1.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 67.5 | 50%: 78.5 | 75%: 81.5 | 100%: 82.5 | 115%: 82.5 | 125%: 82.5 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 25.0 | 50%: 40.0 | 75%: 52.0 | 100%: 60.5 | 115%: 64.0 | 125%: 65.5 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 888 | 75%: 882 | 100%: 875 | 115%: 870 | 125%: 865 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.50 | 75%: 6.80 | 100%: 9.00 | 115%: 10.50 | 125%: 11.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 7.50 | Current (%): 268.0 | Torque (ft-lbs): 22.00 | Torque (%): 244.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 1.50 |
Curvepoint: 1/3 | Current (Amps): 12.50 | Current (%): 446.0 | Torque (ft-lbs): 12.00 | Torque (%): 133.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 2.80 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 875 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 12.80 | Current (%): 457.0 | Torque (ft-lbs): 13.50 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 39.0 | Rated Output (Hp): 1.50 |
Curvepoint: No Load | Current (Amps): 2.00 | Current (%): 71.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 12.00 | Current (%): 429.0 | Torque (ft-lbs): 12.00 | Torque (%): 133.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: 2/3 | Current (Amps): 11.00 | Current (%): 393.0 | Torque (ft-lbs): 13.00 | Torque (%): 144.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!