Inverter (Vector) Duty Motor

Blue Max® Brake Inverter (Vector) Duty Motor - 182THTS8048
Part#: 182THTS8048
Catalog#: Y988
Model#: 182THTS8048AR
Weight: 118 lb
List Price: $5,352.00
Your Price: Login is Required
Key Features
- MAX GUARD® Class F insulation system
- Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to twice base RPM
- Optimized for operation with IGBT inverter (NEMA Design A)
- Normally closed thermostats (one per phase, Class F)
- Will accept encoder through Mod Central (see mod 24 for encoder mounting)
- Stearns brakes, 56 series
- Includes 140% rated spring-set self-adjusting NEMA 2 disk brake (Brake coil voltage matches motor)
- Universal mounting up to 15 Lb-Ft, (see comment below and Mod Central for vertical mounting), Horizontal mounting (see comment below and Mod Central for vertical mounting)
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
| Country: Mexico | Complies with standards: cancel |