Inverter (Vector) Duty Motor

microMAX™ Plus Inverter (Vector) Duty Motor - 182THTY17041
Part#: 182THTY17041
Catalog#: Y286A
Model#: 182THTY17041AB
Weight: 80 lb
List Price: $3,412.00
Your Price: Login is Required
Key Features
- Integrated Dynapar HS20 1024 ppr encoder
- Class F insulation with CR200 corona resistant magnet wire
- Constant Torque operation from 0 to base speed on Vector Drive
- Field reversible to F2
- Aluminum frame construction