Inverter (Vector) Duty Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 182TC Frame, TENV

microMAX™ Plus Inverter (Vector) Duty Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 182TC Frame, TENV - 182THTY17041

Part#: 182THTY17041

Catalog#: Y286A

Model#: 182THTY17041AB

Weight: 80 lb

List Price: $3,412.00

Key Features


  • Integrated Dynapar HS20 1024 ppr encoder
  • Class F insulation with CR200 corona resistant magnet wire
  • Constant Torque operation from 0 to base speed on Vector Drive
  • Field reversible to F2
  • Aluminum frame construction

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle