Speed Ratio Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 182TC Frame, TENV

Speed Ratio Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 182TC Frame, TENV

Part#: 182THTY7726

Catalog#: Y541A

Model#: 182THTY7726AA

Weight: 77 lb

List Price: $2,270.00

Key Features


  • MAX GUARD® Class F insulation system
  • Constant Torque operation from 0 to base speed on Vector Drive
  • Constant Horsepower operation up to twice base RPM
  • Optimized for operation with IGBT inverter (NEMA Design A)
  • Normally closed thermostats (one per phase, Class F)
  • Encoder and brake provisions included on opposite drive end (maximum 10 lb-ft brake,see Modifications and/or Accessory Kits sections)
  • Aluminum frame construction

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle