Inverter (Vector) Duty Motor

Black Max®-PM Inverter (Vector) Duty Motor - 182TPFRB10181
Part#: 182TPFRB10181
Catalog#: SY036
Model#: 182TPFRB10181AA
Weight: 116 lb
List Price: $2,829.00
Your Price: Login is Required
Key Features
- TENV - Operational to 20:1 constant torque open-loop (1000:1 closed-loop)
- TEFC - Operational to 20:1 constant torque open-loop or closed-loop
- High power density, low weight design
- Requires drive for operation
- Ultra Efficient Premium-Plus exceeds NEMA Premium (IE4)/ Premium severe duty
- Class H MAX GUARD insulation system/ IP54 ingress protection
- Cast iron construction for rigidity and reduced vibration
- Provisions for optional “BCP” (Bearing Current Protection)
- Normally closed thermostats (one per phase, Class F)
- UL, CSA, and CE
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
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |