5,3600,DP,182JM,3/60/200

5,3600,DP,182JM,3/60/200

Part#: 182TTDBD16311

Catalog#: GT2012

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 200 V
Speed Speed: 3510 rpm Service Factor Service Factor: 1.15
Frame Frame: 182JM Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 86.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 15.2 A Power Factor Power Factor: 82
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: A KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6307 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: 4.05 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JM Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Current Current: 15.2 A Frequency Frequency: 60 Hz
Speed Speed: 3510 rpm Connection Drawing Connection Drawing: EE7300
Outline Drawing Outline Drawing: SS600204-100 Voltage Voltage: 200 V
Output KW Output KW: 3.7 kW Output HP Output HP: 5 Hp
Frame Size Frame Size: 182 Efficiency Efficiency: 86.5 %
Country of Origin Country of Origin: Mexico
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 8.74 25%: 9.20 50%: 10.58 75%: 12.65 100%: 15.18 115%: 17.02 125%: 18.40
% of Rated Load: Rated Output (KW) 0%: 0.25 25%: 1.30 50%: 2.10 75%: 3.20 100%: 4.30 115%: 5.00 125%: 5.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 75.5 50%: 84.0 75%: 86.5 100%: 86.5 115%: 86.0 125%: 85.5
% of Rated Load: Power Factor (%) 0%: 10.0 25%: 40.0 50%: 61.0 75%: 74.0 100%: 82.0 115%: 84.0 125%: 86.0
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,575 50%: 3,555 75%: 3,535 100%: 3,510 115%: 3,495 125%: 3,485
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 55.0 115%: 75.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 1.80 50%: 3.70 75%: 5.60 100%: 7.50 115%: 8.70 125%: 9.50
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 27.50 Current (%): Torque (ft-lbs): 22.00 Torque (%): 300.0 Speed (RPM): 2,950 Rated Output (KW): Power Factor (%): 79.0 Rated Output (Hp): 5.00
Curvepoint: 1/3 Current (Amps): 46.00 Current (%): Torque (ft-lbs): 10.50 Torque (%): Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: Pull-Up Current (Amps): 44.00 Current (%): Torque (ft-lbs): 10.00 Torque (%): Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: 2/3 Current (Amps): 40.00 Current (%): Torque (ft-lbs): 14.00 Torque (%): Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: No Load Current (Amps): 3.80 Current (%): Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): 10.5 Rated Output (Hp): 5.00
Curvepoint: Full Load Current (Amps): 6.60 Current (%): 100.0 Torque (ft-lbs): 7.50 Torque (%): 100.0 Speed (RPM): 3,520 Rated Output (KW): Power Factor (%): 82.0 Rated Output (Hp): 5.00
Curvepoint: Locked-Rotor Current (Amps): 50.00 Current (%): 0.0 Torque (ft-lbs): 13.00 Torque (%): 170.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 55.0 Rated Output (Hp): 5.00

Efficiency


Information not available at the moment. Please check back later!