5/3,3600/3000,DP,182TCZ,3/60/50/230/460#190/380
5/3,3600/3000,DP,182TCZ,3/60/50/230/460#190/380
Part#: 182TTDBD36001
Catalog#: 182TTDBD36001
Weight: 62 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 1.250 in |
Connection Drawing | Connection Drawing: A-EE7308 | Outline Drawing | Outline Drawing: SS600264 |
Packaged Length | Packaged Length: 24.00 IN | Weight | Weight: 62.00 LB |
Packaged Width | Packaged Width: 19.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 19.00 IN |
Efficiency
Information not available at the moment. Please check back later!