5,3600,DP,182TCZ,3/60/230/460
5,3600,DP,182TCZ,3/60/230/460
Part#: 182TTDBD36305
Catalog#: 182TTDBD36305
Weight: 69 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 0.875 in |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS600252 |
Packaged Length | Packaged Length: 22.00 IN | Weight | Weight: 69.00 LB |
Packaged Width | Packaged Width: 16.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 19.00 IN |
Efficiency
Information not available at the moment. Please check back later!