Close-Coupled Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 RPM, 182JMV Frame, DP
Globetrotter® Close-Coupled Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 RPM, 182JMV Frame, DP - 182TTDBD6044
Part#: 182TTDBD6044
Catalog#: GT4110
Model#: 182TTDBD6044AA
Weight: 70 lb
List Price: $767.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3 & 2 Hp |
| Output KW | Output KW: 2.2 & 1.5 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
| Speed | Speed: 1770 & 1475 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 182JMV | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 89.5 & 88.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 8.6-8/4 & 6.8/3.4 A |
| Power Factor | Power Factor: 77.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: A |
| KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6307 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 4.12 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: JMV |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 208-230/460 V | Current | Current: 8.6-8.0/4.0 A |
| Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1770 rpm | Connection Drawing | Connection Drawing: EE7308 |
| Outline Drawing | Outline Drawing: SS621217-100 | Weight | Weight: 70.00 LB |
| UPC | UPC: 722856219732 | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.30 | 25%: 2.40 | 50%: 2.80 | 75%: 3.30 | 100%: 4.00 | 115%: 4.50 | 125%: 4.80 |
| % of Rated Load: Rated Output (KW) | 0%: 0.12 | 25%: 0.68 | 50%: 1.20 | 75%: 1.90 | 100%: 2.50 | 115%: 2.90 | 125%: 3.10 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.5 | 50%: 88.0 | 75%: 89.5 | 100%: 89.5 | 115%: 89.5 | 125%: 89.5 |
| % of Rated Load: Power Factor (%) | 0%: 7.2 | 25%: 37.0 | 50%: 57.0 | 75%: 70.0 | 100%: 77.5 | 115%: 80.0 | 125%: 81.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,785 | 75%: 1,776 | 100%: 1,770 | 115%: 1,762 | 125%: 1,760 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 50.0 | 125%: 60.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.40 | 75%: 6.70 | 100%: 9.00 | 115%: 10.30 | 125%: 11.30 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 34.00 | Current (%): 875.0 | Torque (ft-lbs): 22.00 | Torque (%): 247.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 48.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 1/3 | Current (Amps): 32.00 | Current (%): 800.0 | Torque (ft-lbs): 17.50 | Torque (%): 197.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Pull-Up | Current (Amps): 30.00 | Current (%): 750.0 | Torque (ft-lbs): 17.00 | Torque (%): 191.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 2/3 | Current (Amps): 25.00 | Current (%): 625.0 | Torque (ft-lbs): 21.00 | Torque (%): 236.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 18.00 | Current (%): 450.0 | Torque (ft-lbs): 31.00 | Torque (%): 348.0 | Speed (RPM): 1,550 | Rated Output (KW): 0.00 | Power Factor (%): 72.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 4.00 | Current (%): 100.0 | Torque (ft-lbs): 8.90 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): 0.00 | Power Factor (%): 77.0 | Rated Output (Hp): 3.00 |
| Curvepoint: No Load | Current (Amps): 2.30 | Current (%): 58.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 7.2 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!