Multispeed Motor, 3 & 0.75 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 RPM, 182T Frame, DP
Multispeed Motor, 3 & 0.75 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 RPM, 182T Frame, DP - 182TTDBD7203
Part#: 182TTDBD7203
Catalog#: Y485B
Model#: 182TTDBD7203AA
Weight: 73 lb
List Price: $1,309.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2008
- Class F Insulation System
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting
- Modifications and Kits are available
- 40°C Ambient, 1.15SF
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3 & 0.75 Hp |
| Output KW | Output KW: 2.2 & 0.56 kW | Voltage | Voltage: 460 & 460 V |
| Speed | Speed: 1769 & 879 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 182T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 85.5 & 79.3 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 60 Hz | Current | Current: 3.8 & 1.6 A |
| Power Factor | Power Factor: 84 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: 1VT |
| KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6203 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 2 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.3749 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.125 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 3.8 A |
| Efficiency | Efficiency: 85.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1769 rpm | Connection Drawing | Connection Drawing: EE7322 |
| Outline Drawing | Outline Drawing: SS600198-100 | Packaged Length | Packaged Length: 22.19 IN |
| Weight | Weight: 73.00 LB | UPC | UPC: 722856211835 |
| Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.75 | 25%: 2.00 | 50%: 2.40 | 75%: 3.00 | 100%: 3.75 | 115%: 4.25 | 125%: 4.60 |
| % of Rated Load: Rated Output (KW) | 0%: 0.14 | 25%: 0.71 | 50%: 1.30 | 75%: 1.91 | 100%: 2.55 | 115%: 2.94 | 125%: 3.21 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 78.5 | 50%: 86.0 | 75%: 87.9 | 100%: 85.5 | 115%: 87.6 | 125%: 87.3 |
| % of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 44.5 | 50%: 66.5 | 75%: 78.0 | 100%: 84.0 | 115%: 86.0 | 125%: 87.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,785 | 75%: 1,775 | 100%: 1,768 | 115%: 1,762 | 125%: 1,760 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 95.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.42 | 75%: 6.65 | 100%: 8.91 | 115%: 10.28 | 125%: 11.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 73.50 | Current (%): 970.0 | Torque (ft-lbs): 22.65 | Torque (%): 254.0 | Speed (RPM): 0 | Rated Output (KW): 18.43 | Power Factor (%): 62.5 | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 43.50 | Current (%): 570.0 | Torque (ft-lbs): 33.18 | Torque (%): 372.0 | Speed (RPM): 1,460 | Rated Output (KW): 13.95 | Power Factor (%): 80.5 | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 7.50 | Current (%): 100.0 | Torque (ft-lbs): 8.91 | Torque (%): 100.0 | Speed (RPM): 1,768 | Rated Output (KW): 2.55 | Power Factor (%): 84.0 | Rated Output (Hp): 3.00 |
| Curvepoint: No Load | Current (Amps): 3.50 | Current (%): 48.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.14 | Power Factor (%): 10.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!