Multispeed Motor, 2 & 0.50 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 RPM, 182T Frame, DP
Multispeed Motor, 2 & 0.50 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 RPM, 182T Frame, DP - 182TTDBD7411
Part#: 182TTDBD7411
Catalog#: Y467B
Model#: 182TTDBD7411AA
Weight: 65 lb
List Price: $1,907.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2008
- Class F Insulation System
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting
- Modifications and Kits are available
- 40°C Ambient, 1.15SF
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 2 & 0.50 Hp |
| Output KW | Output KW: 1.5 & 0.37 kW | Voltage | Voltage: 460 & 460 V |
| Speed | Speed: 1775 & 885 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 182T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 83 & 65 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 60 Hz | Current | Current: 2.5 & 1.5 A |
| Power Factor | Power Factor: 79.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: 2VT |
| KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6203 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 2 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4//8 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 11.1364 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.125 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
| Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 2.5 A |
| Efficiency | Efficiency: 83 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1775 rpm | Connection Drawing | Connection Drawing: EE7317 |
| Outline Drawing | Outline Drawing: SS600198-100 | Packaged Length | Packaged Length: 22.19 IN |
| Weight | Weight: 65.00 LB | UPC | UPC: 722856211859 |
| Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.50 | 25%: 1.80 | 50%: 2.00 | 75%: 2.20 | 100%: 2.50 | 115%: 3.00 | 125%: 3.20 |
| % of Rated Load: Rated Output (KW) | 0%: 0.16 | 25%: 0.55 | 50%: 0.95 | 75%: 1.35 | 100%: 1.80 | 115%: 2.05 | 125%: 2.25 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 69.7 | 50%: 80.3 | 75%: 83.5 | 100%: 83.0 | 115%: 84.2 | 125%: 84.0 |
| % of Rated Load: Power Factor (%) | 0%: 11.8 | 25%: 38.5 | 50%: 58.8 | 75%: 71.5 | 100%: 79.5 | 115%: 82.5 | 125%: 84.5 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,788 | 75%: 1,782 | 100%: 1,775 | 115%: 1,770 | 125%: 1,768 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.47 | 50%: 2.94 | 75%: 4.42 | 100%: 5.92 | 115%: 6.82 | 125%: 7.43 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 24.00 | Current (%): 870.0 | Torque (ft-lbs): 11.13 | Torque (%): 188.0 | Speed (RPM): 0 | Rated Output (KW): 13.72 | Power Factor (%): 71.2 | Rated Output (Hp): 2.00 |
| Curvepoint: Break-Down | Current (Amps): 13.50 | Current (%): 49.0 | Torque (ft-lbs): 20.49 | Torque (%): 350.0 | Speed (RPM): 1,552 | Rated Output (KW): 9.21 | Power Factor (%): 85.5 | Rated Output (Hp): 2.00 |
| Curvepoint: Full Load | Current (Amps): 2.50 | Current (%): 100.0 | Torque (ft-lbs): 5.92 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): 1.77 | Power Factor (%): 79.5 | Rated Output (Hp): 2.00 |
| Curvepoint: No Load | Current (Amps): 1.50 | Current (%): 60.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.16 | Power Factor (%): 11.8 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!