50 Hz Motor, 3 Ph, 50 Hz, 200/400 V, 182T Frame, DP
50 Hz Motor, 3 Ph, 50 Hz, 200/400 V, 182T Frame, DP - 182TTDBD8026
Part#: 182TTDBD8026
Catalog#: H953A
Model#: 182TTDBD8026AA
List Price: $837.00
Your Price: Login is Required
Specifications
| UPC | UPC: 722856219312 | Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.71 | 25%: 1.90 | 50%: 2.66 | 75%: 3.33 | 100%: 4.28 | 115%: 4.94 | 125%: 5.51 |
| % of Rated Load: Rated Output (KW) | 0%: 0.10 | 25%: 0.50 | 50%: 1.50 | 75%: 2.00 | 100%: 2.50 | 115%: 3.00 | 125%: 3.50 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 76.5 | 50%: 82.2 | 75%: 82.8 | 100%: 81.5 | 115%: 80.2 | 125%: 79.2 |
| % of Rated Load: Power Factor (%) | 0%: 10.8 | 25%: 52.8 | 50%: 74.5 | 75%: 83.5 | 100%: 88.0 | 115%: 88.0 | 125%: 88.2 |
| % of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,490 | 50%: 1,480 | 75%: 1,470 | 100%: 1,455 | 115%: 1,445 | 125%: 1,440 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 65.0 | 125%: 90.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.50 | 50%: 5.50 | 75%: 8.00 | 100%: 10.50 | 115%: 12.50 | 125%: 13.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Full Load | Current (Amps): 4.50 | Current (%): 100.0 | Torque (ft-lbs): 10.50 | Torque (%): 100.0 | Speed (RPM): 1,455 | Rated Output (KW): 0.00 | Power Factor (%): 88.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 1/3 | Current (Amps): 27.00 | Current (%): 590.0 | Torque (ft-lbs): 19.00 | Torque (%): 175.0 | Speed (RPM): 500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 17.00 | Current (%): 380.0 | Torque (ft-lbs): 28.00 | Torque (%): 255.0 | Speed (RPM): 1,220 | Rated Output (KW): 0.00 | Power Factor (%): 78.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Pull-Up | Current (Amps): 25.00 | Current (%): 550.0 | Torque (ft-lbs): 19.00 | Torque (%): 175.0 | Speed (RPM): 750 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 31.00 | Current (%): 680.0 | Torque (ft-lbs): 23.00 | Torque (%): 210.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 62.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 2/3 | Current (Amps): 22.00 | Current (%): 480.0 | Torque (ft-lbs): 23.50 | Torque (%): 220.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: No Load | Current (Amps): 1.80 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 10.8 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!