.75/.33,1800/1200,DP,182T,3/60/460
.75/.33,1800/1200,DP,182T,3/60/460
Part#: 182TTDR17202
Catalog#: 182TTDR17202
Weight: 72 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.75,0.33 Hp |
Output KW | Output KW: 0.56 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1750,1175 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 72.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 1.5,1 A | Power Factor | Power Factor: 69 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: 2VT | KVA Code | KVA Code: M |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 203 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 26.2 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 1.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1750 rpm | Connection Drawing | Connection Drawing: A-EE7317 |
Outline Drawing | Outline Drawing: A-SS65625-575 | Voltage | Voltage: 460 V |
Output KW | Output KW: 0.56 kW | Output HP | Output HP: 0.75 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 72.5 % |
Weight | Weight: 72.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.05 | 25%: 1.10 | 50%: 1.20 | 75%: 1.30 | 100%: 1.50 | 115%: 1.55 | 125%: 1.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.30 | 50%: 0.45 | 75%: 0.60 | 100%: 0.75 | 115%: 0.85 | 125%: 0.95 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 48.0 | 50%: 65.5 | 75%: 70.0 | 100%: 72.5 | 115%: 75.5 | 125%: 75.5 |
% of Rated Load: Power Factor (%) | 0%: 15.0 | 25%: 33.0 | 50%: 47.0 | 75%: 59.0 | 100%: 69.0 | 115%: 73.0 | 125%: 75.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,782 | 50%: 1,772 | 75%: 1,760 | 100%: 1,750 | 115%: 1,740 | 125%: 1,735 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 50.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.55 | 50%: 1.12 | 75%: 1.70 | 100%: 2.25 | 115%: 2.60 | 125%: 2.85 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 9.50 | Current (%): 633.0 | Torque (ft-lbs): 8.00 | Torque (%): 356.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Locked-Rotor | Current (Amps): 10.50 | Current (%): 700.0 | Torque (ft-lbs): 8.50 | Torque (%): 378.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 80.0 | Rated Output (Hp): 0.75 |
Curvepoint: Full Load | Current (Amps): 1.50 | Current (%): 100.0 | Torque (ft-lbs): 2.25 | Torque (%): 100.0 | Speed (RPM): 1,750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: 2/3 | Current (Amps): 8.50 | Current (%): 567.0 | Torque (ft-lbs): 8.20 | Torque (%): 364.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: 1/3 | Current (Amps): 10.00 | Current (%): 667.0 | Torque (ft-lbs): 7.80 | Torque (%): 347.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Break-Down | Current (Amps): 6.50 | Current (%): 433.0 | Torque (ft-lbs): 9.00 | Torque (%): 400.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 0.75 |
Curvepoint: No Load | Current (Amps): 1.05 | Current (%): 70.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Efficiency
Information not available at the moment. Please check back later!