1 1/2,1200,DP,182HPV,3/60/575
1 1/2,1200,DP,182HPV,3/60/575
Part#: 182TTDR4091
Catalog#: 182TTDR4091
Weight: 64 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1155 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182HPV | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 1.9 A | Power Factor | Power Factor: 71.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 10 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: HP |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: HPV |
Current | Current: 1.9 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1155 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
Outline Drawing | Outline Drawing: B-SS63891-725 | Voltage | Voltage: 575 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 84 % |
Weight | Weight: 64.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.04 | 25%: 1.12 | 50%: 1.28 | 75%: 1.52 | 100%: 1.92 | 115%: 2.08 | 125%: 2.24 |
% of Rated Load: Rated Output (KW) | 0%: 0.10 | 25%: 0.40 | 50%: 0.70 | 75%: 1.00 | 100%: 1.30 | 115%: 1.50 | 125%: 1.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 74.5 | 50%: 82.5 | 75%: 84.0 | 100%: 84.0 | 115%: 82.5 | 125%: 82.5 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 35.0 | 50%: 52.5 | 75%: 64.0 | 100%: 71.5 | 115%: 75.0 | 125%: 76.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,190 | 50%: 1,180 | 75%: 1,170 | 100%: 1,155 | 115%: 1,150 | 125%: 1,145 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 25.0 | 115%: 30.0 | 125%: 40.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.70 | 50%: 3.40 | 75%: 5.10 | 100%: 6.80 | 115%: 7.90 | 125%: 8.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 13.50 | Current (%): 563.0 | Torque (ft-lbs): 12.30 | Torque (%): 181.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 51.5 | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 9.80 | Current (%): 408.0 | Torque (ft-lbs): 19.50 | Torque (%): 287.0 | Speed (RPM): 915 | Rated Output (KW): | Power Factor (%): 69.5 | Rated Output (Hp): 1.50 |
Curvepoint: 1/3 | Current (Amps): 13.00 | Current (%): 542.0 | Torque (ft-lbs): 11.50 | Torque (%): 169.0 | Speed (RPM): 170 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!