3,3600,DP,182TYZ,3/60/240/480
3,3600,DP,182TYZ,3/60/240/480
Part#: 182TTDR7525
Catalog#: 182TTDR7525
Weight: 96 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 240/480 V |
Speed | Speed: 3490 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TYZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 77 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 7.7/3.8-6.0/3.0 A | Power Factor | Power Factor: 91.2 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 208 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.9 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TYZ |
Current | Current: 7.7/3.8-6.0/3.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3490 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: A-SS65618-675 | Voltage | Voltage: 240/480 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 77 % |
Weight | Weight: 96.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.25 | 25%: 1.63 | 50%: 2.20 | 75%: 2.88 | 100%: 3.83 | 115%: 4.12 | 125%: 4.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.80 | 50%: 1.40 | 75%: 2.00 | 100%: 2.70 | 115%: 3.10 | 125%: 3.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 67.5 | 50%: 75.0 | 75%: 78.5 | 100%: 77.0 | 115%: 77.0 | 125%: 76.5 |
% of Rated Load: Power Factor (%) | 0%: 21.0 | 25%: 61.0 | 50%: 79.0 | 75%: 87.0 | 100%: 91.2 | 115%: 91.5 | 125%: 91.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,575 | 50%: 3,550 | 75%: 3,525 | 100%: 3,490 | 115%: 3,480 | 125%: 3,470 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 40.0 | 125%: 50.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.40 | 100%: 4.50 | 115%: 5.20 | 125%: 5.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 18.00 | Current (%): 450.0 | Torque (ft-lbs): 16.50 | Torque (%): 367.0 | Speed (RPM): | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 29.00 | Current (%): 725.0 | Torque (ft-lbs): 9.50 | Torque (%): 211.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!