Close-Coupled Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 182JP Frame, DP
Close-Coupled Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 182JP Frame, DP
Part#: 182TTDR7605
Catalog#: M114
Model#: 182TTDR7605DV
Weight: 81 lb
Your Price: Login is Required
Key Features
- NEMA JP pump shaft dimensions
- JPV frame includes drip cover for vertical mount without base
- JP frame has rigid base, drip cover not included
- Ball bearings, mechanically locked on shaft end
- Continuous duty
- 1.15 Service Factor
- UL Recognized and CSA Certified
- UL Listed for Fire Pump applications (except as noted)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 & 3 Hp |
Output KW | Output KW: 3.7 & 2.2 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 3450 & 2905 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: 182JP | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 & 81 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 14.6-14/7 & 11.2/5.6 A | Power Factor | Power Factor: 81.9 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.56 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 18.41 in |
Frame Length | Frame Length: 5.75 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 7.34 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Current | Current: 14.6-14.0/7.0 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3450 rpm |
Connection Drawing | Connection Drawing: A-EE7308 | Outline Drawing | Outline Drawing: A-SS65075-575 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 82.5 % |
Packaged Length | Packaged Length: 22.19 IN | Weight | Weight: 81.00 LB |
Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.00 | 25%: 4.10 | 50%: 4.80 | 75%: 5.70 | 100%: 7.00 | 115%: 8.20 | 125%: 8.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.49 | 25%: 1.50 | 50%: 2.50 | 75%: 3.50 | 100%: 4.70 | 115%: 5.50 | 125%: 5.90 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 70.5 | 50%: 80.0 | 75%: 82.5 | 100%: 82.5 | 115%: 79.0 | 125%: 78.5 |
% of Rated Load: Power Factor (%) | 0%: 15.5 | 25%: 42.0 | 50%: 62.5 | 75%: 75.0 | 100%: 81.9 | 115%: 83.5 | 125%: 84.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,570 | 50%: 3,540 | 75%: 3,510 | 100%: 3,450 | 115%: 3,440 | 125%: 3,425 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.80 | 50%: 3.70 | 75%: 5.60 | 100%: 7.50 | 115%: 8.80 | 125%: 9.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 32.00 | Current (%): 457.0 | Torque (ft-lbs): 15.00 | Torque (%): 200.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: No Load | Current (Amps): 4.00 | Current (%): 57.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 37.50 | Current (%): 536.0 | Torque (ft-lbs): 11.50 | Torque (%): 153.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 57.5 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 25.00 | Current (%): 357.0 | Torque (ft-lbs): 20.00 | Torque (%): 267.0 | Speed (RPM): 3,200 | Rated Output (KW): | Power Factor (%): 77.5 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 7.00 | Current (%): 100.0 | Torque (ft-lbs): 7.50 | Torque (%): 100.0 | Speed (RPM): 3,450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 34.00 | Current (%): 486.0 | Torque (ft-lbs): 12.50 | Torque (%): 167.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: 1/3 | Current (Amps): 35.50 | Current (%): 507.0 | Torque (ft-lbs): 11.50 | Torque (%): 153.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 57.0 | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: cancel |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: cancel |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |