1-1/2,1200,DP,182JMV,3/60/230/460
1-1/2,1200,DP,182JMV,3/60/230/460
Part#: 182TTDR7694
Catalog#: 182TTDR7694
Weight: 68 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1150 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182JMV | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 75.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 5.0/2.5 A | Power Factor | Power Factor: 70 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 15.2 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JMV |
Current | Current: 5.0/2.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1150 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: A-SS68781-575 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 75.5 % |
Weight | Weight: 68.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.50 | 25%: 1.65 | 50%: 1.84 | 75%: 2.12 | 100%: 2.50 | 115%: 2.74 | 125%: 2.93 |
% of Rated Load: Rated Output (KW) | 0%: 0.12 | 25%: 0.41 | 50%: 0.71 | 75%: 1.04 | 100%: 1.39 | 115%: 1.60 | 125%: 1.76 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 69.0 | 50%: 74.0 | 75%: 75.5 | 100%: 75.5 | 115%: 75.5 | 125%: 75.5 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 31.0 | 50%: 48.5 | 75%: 61.5 | 100%: 70.0 | 115%: 74.0 | 125%: 75.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,190 | 50%: 1,179 | 75%: 1,168 | 100%: 1,150 | 115%: 1,148 | 125%: 1,141 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 41.0 | 115%: 51.0 | 125%: 65.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.65 | 50%: 3.34 | 75%: 5.06 | 100%: 6.81 | 115%: 7.89 | 125%: 8.63 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 9.00 | Current (%): 360.0 | Torque (ft-lbs): 19.00 | Torque (%): 279.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 9.50 | Current (%): 380.0 | Torque (ft-lbs): 20.00 | Torque (%): 294.0 | Speed (RPM): 864 | Rated Output (KW): | Power Factor (%): 77.5 | Rated Output (Hp): 1.50 |
Curvepoint: 1/3 | Current (Amps): 13.50 | Current (%): 540.0 | Torque (ft-lbs): 13.50 | Torque (%): 198.0 | Speed (RPM): 107 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 11.00 | Current (%): 440.0 | Torque (ft-lbs): 18.00 | Torque (%): 264.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 13.00 | Current (%): 520.0 | Torque (ft-lbs): 13.00 | Torque (%): 191.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 64.5 | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!