1 1/2,1500/750,DP,182T,3/50/380
1 1/2,1500/750,DP,182T,3/50/380
Part#: 182TTDR9225
Catalog#: 182TTDR9225
Weight: 87 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50,0.38 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 380 V |
Speed | Speed: 1440,720 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 78.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 2.8,1.3 A | Power Factor | Power Factor: 77 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: 1VT | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 203 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 11.7 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 2.8 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1440 rpm | Connection Drawing | Connection Drawing: A-EE7322 |
Outline Drawing | Outline Drawing: A-SS65625-575 | Voltage | Voltage: 380 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 78.5 % |
Weight | Weight: 87.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.30 | 25%: 1.30 | 50%: 1.70 | 75%: 2.10 | 100%: 2.80 | 115%: 3.10 | 125%: 3.30 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.45 | 50%: 0.75 | 75%: 1.10 | 100%: 1.40 | 115%: 1.65 | 125%: 1.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 62.5 | 50%: 72.5 | 75%: 75.5 | 100%: 78.5 | 115%: 78.5 | 125%: 77.5 |
% of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 54.5 | 50%: 67.5 | 75%: 77.0 | 100%: 77.0 | 115%: 81.0 | 125%: 82.5 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,485 | 50%: 1,465 | 75%: 1,450 | 100%: 1,440 | 115%: 1,430 | 125%: 1,420 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.30 | 50%: 2.70 | 75%: 4.10 | 100%: 5.50 | 115%: 6.40 | 125%: 6.90 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 15.00 | Current (%): 536.0 | Torque (ft-lbs): 12.00 | Torque (%): 218.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 11.50 | Current (%): 411.0 | Torque (ft-lbs): 17.00 | Torque (%): 309.0 | Speed (RPM): 1,025 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 16.50 | Current (%): 589.0 | Torque (ft-lbs): 11.70 | Torque (%): 213.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 80.0 | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 2.80 | Current (%): 100.0 | Torque (ft-lbs): 5.50 | Torque (%): 100.0 | Speed (RPM): 1,440 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: 2/3 | Current (Amps): 14.00 | Current (%): 500.0 | Torque (ft-lbs): 14.00 | Torque (%): 255.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: No Load | Current (Amps): 1.30 | Current (%): 46.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: 1/3 | Current (Amps): 16.00 | Current (%): 571.0 | Torque (ft-lbs): 11.50 | Torque (%): 209.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!