Close-Coupled Pump Motor, 5 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 182JMV Frame, DP

Close-Coupled Pump Motor, 5 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 182JMV Frame, DP - 182TTDW16021
Part#: 182TTDW16021
Catalog#: E153B
Model#: 182TTDW16021AA
Weight: 46 lb
List Price: $919.00
Your Price: Login is Required
Key Features
- NEMA JM pump shaft dimensions
- JMV frame includes drip cover for vertical mount without base
- JM frame has rigid base, drip cover included
- Mechanically locked on shaft end
- Continuous duty
- F1 mounting only, cannot reassemble to F2
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 5 & 5 Hp |
| Output KW | Output KW: 3.7 & 3.7 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 3500 & 2868 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 182JMV | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 86.5 & 83 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 12.5/6.3 & 15.2/7.6 A |
| Power Factor | Power Factor: 86 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6207 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 12 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
| Resistance Main | Resistance Main: 2.55 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 14.95 in |
| Frame Length | Frame Length: 9 in | Shaft Diameter | Shaft Diameter: 7/8 in |
| Shaft Extension | Shaft Extension: 4.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
| Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: JMV |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 12.5/6.3 A |
| Efficiency | Efficiency: 86.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3500 rpm | Connection Drawing | Connection Drawing: 005010.01 |
| Outline Drawing | Outline Drawing: 035547-900 | Packaged Length | Packaged Length: 27.00 IN |
| Weight | Weight: 46.00 LB | UPC | UPC: 722856050922 |
| Packaged Width | Packaged Width: 13.00 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 16.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.61 | 25%: 3.04 | 50%: 3.91 | 75%: 5.04 | 100%: 6.26 | 115%: 7.13 | 125%: 7.83 |
| % of Rated Load: Rated Output (KW) | 0%: 0.26 | 25%: 1.20 | 50%: 2.20 | 75%: 3.25 | 100%: 4.30 | 115%: 5.00 | 125%: 5.50 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 77.5 | 50%: 84.0 | 75%: 86.5 | 100%: 86.5 | 115%: 85.5 | 125%: 84.0 |
| % of Rated Load: Power Factor (%) | 0%: 11.0 | 25%: 51.0 | 50%: 72.0 | 75%: 82.0 | 100%: 86.0 | 115%: 87.0 | 125%: 88.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,576 | 50%: 3,552 | 75%: 3,526 | 100%: 3,500 | 115%: 3,478 | 125%: 3,465 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 40.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.80 | 50%: 3.70 | 75%: 5.60 | 100%: 7.50 | 115%: 8.70 | 125%: 9.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 53.00 | Current (%): | Torque (ft-lbs): 16.00 | Torque (%): 210.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 59.0 | Rated Output (Hp): 5.00 |
| Curvepoint: 1/3 | Current (Amps): 52.00 | Current (%): | Torque (ft-lbs): 14.50 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
| Curvepoint: Pull-Up | Current (Amps): 50.00 | Current (%): | Torque (ft-lbs): 14.00 | Torque (%): | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
| Curvepoint: 2/3 | Current (Amps): 45.00 | Current (%): | Torque (ft-lbs): 17.50 | Torque (%): | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
| Curvepoint: Break-Down | Current (Amps): 34.00 | Current (%): | Torque (ft-lbs): 23.00 | Torque (%): 310.0 | Speed (RPM): 2,850 | Rated Output (KW): | Power Factor (%): 80.0 | Rated Output (Hp): 5.00 |
| Curvepoint: Full Load | Current (Amps): 7.50 | Current (%): 100.0 | Torque (ft-lbs): 7.50 | Torque (%): 100.0 | Speed (RPM): 3,500 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 5.00 |
| Curvepoint: No Load | Current (Amps): 3.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 11.0 | Rated Output (Hp): 5.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: cancel |
| Country: Mexico | Complies with standards: cancel |
| Country: Australia | Complies with standards: cancel |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: cancel |
| Country: China | Complies with standards: cancel |
| Country: Europe | Complies with standards: cancel |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: cancel |
| Country: Saudi Arabia | Complies with standards: cancel |
| Country: South Korea | Complies with standards: check_circle |




