5,DP,3600,182TDZ,3/60/575
5,DP,3600,182TDZ,3/60/575
Part#: 182TTDW16304
Catalog#: 182TTDW16304
Weight: 74.2 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 575 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TDZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 5 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TDZ |
Current | Current: 5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3500 rpm | Connection Drawing | Connection Drawing: 005102.01 |
Outline Drawing | Outline Drawing: 035683-900 | Voltage | Voltage: 575 V |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 86.5 % |
Weight | Weight: 74.20 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.00 | 25%: 2.32 | 50%: 3.04 | 75%: 4.00 | 100%: 4.96 | 115%: 5.76 | 125%: 6.24 |
% of Rated Load: Rated Output (KW) | 0%: 0.26 | 25%: 1.20 | 50%: 2.20 | 75%: 3.25 | 100%: 4.30 | 115%: 5.00 | 125%: 5.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 76.8 | 50%: 84.6 | 75%: 86.5 | 100%: 86.5 | 115%: 85.9 | 125%: 85.2 |
% of Rated Load: Power Factor (%) | 0%: 13.0 | 25%: 52.8 | 50%: 73.0 | 75%: 82.0 | 100%: 86.0 | 115%: 87.8 | 125%: 88.7 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,576 | 50%: 3,552 | 75%: 3,526 | 100%: 3,500 | 115%: 3,478 | 125%: 3,465 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.80 | 50%: 3.70 | 75%: 5.60 | 100%: 7.50 | 115%: 8.70 | 125%: 9.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 41.00 | Current (%): 661.0 | Torque (ft-lbs): 14.50 | Torque (%): 193.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 28.90 | Current (%): 466.0 | Torque (ft-lbs): 25.00 | Torque (%): 333.0 | Speed (RPM): 2,900 | Rated Output (KW): 0.00 | Power Factor (%): 79.5 | Rated Output (Hp): 5.00 |
Curvepoint: 2/3 | Current (Amps): 36.40 | Current (%): 587.0 | Torque (ft-lbs): 16.90 | Torque (%): 225.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: No Load | Current (Amps): 2.50 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 6.20 | Current (%): 100.0 | Torque (ft-lbs): 7.50 | Torque (%): 100.0 | Speed (RPM): 3,500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 45.50 | Current (%): 734.0 | Torque (ft-lbs): 16.10 | Torque (%): 215.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 55.5 | Rated Output (Hp): 5.00 |
Curvepoint: 1/3 | Current (Amps): 43.20 | Current (%): 697.0 | Torque (ft-lbs): 13.70 | Torque (%): 183.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!