3,3600,DP,182TCVZ,3/60/575
3,3600,DP,182TCVZ,3/60/575
Part#: 182TTDW16323
Catalog#: 182TTDW16323
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 575 V |
Speed | Speed: 3510 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TCVZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 3.1 A | Power Factor | Power Factor: 83.7 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.56 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: W6 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCVZ |
Current | Current: 3.1 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3510 rpm | Connection Drawing | Connection Drawing: 005102.01 |
Outline Drawing | Outline Drawing: 036512 | Voltage | Voltage: 575 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 86.5 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.44 | 25%: 1.68 | 50%: 2.08 | 75%: 2.56 | 100%: 3.12 | 115%: 3.60 | 125%: 3.76 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.80 | 50%: 1.40 | 75%: 2.00 | 100%: 2.60 | 115%: 3.00 | 125%: 3.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 69.9 | 50%: 79.4 | 75%: 82.9 | 100%: 86.5 | 115%: 86.2 | 125%: 86.8 |
% of Rated Load: Power Factor (%) | 0%: 13.9 | 25%: 47.8 | 50%: 67.6 | 75%: 78.4 | 100%: 83.7 | 115%: 83.7 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,579 | 50%: 3,559 | 75%: 3,539 | 100%: 3,510 | 115%: 3,500 | 125%: 3,492 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.30 | 100%: 4.50 | 115%: 5.20 | 125%: 5.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 21.70 | Current (%): 556.0 | Torque (ft-lbs): 18.20 | Torque (%): 404.0 | Speed (RPM): 2,800 | Rated Output (KW): 0.00 | Power Factor (%): 75.5 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 32.50 | Current (%): 833.0 | Torque (ft-lbs): 11.00 | Torque (%): 244.0 | Speed (RPM): 186 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 3.90 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 3,510 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 31.50 | Current (%): 808.0 | Torque (ft-lbs): 9.40 | Torque (%): 209.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 33.00 | Current (%): 846.0 | Torque (ft-lbs): 11.00 | Torque (%): 244.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 49.0 | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 26.40 | Current (%): 677.0 | Torque (ft-lbs): 11.60 | Torque (%): 258.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 1.80 | Current (%): 46.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!