Close-Coupled Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 182JMV Frame, DP
Close-Coupled Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 182JMV Frame, DP
Part#: 182TTDW7601
Catalog#: M1316A
Model#: 182TTDW7601AA
Weight: 53 lb
Your Price: Login is Required
Key Features
- NEMA JM pump shaft dimensions
- JMV frame includes drip cover for vertical mount without base
- JM frame has rigid base, drip cover not included
- Ball bearings, mechanically locked on shaft end
- Continuous duty
- 1.15 Service Factor
- UL Recognized and CSA Certified
- UL Listed for Fire Pump applications (except as noted)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 & 3 Hp |
Output KW | Output KW: 3.7 & 2.2 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 3505 & 2940 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 182JMV | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85.5 & 85.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 14-12.4/6.2 & 9.6/4.8 A | Power Factor | Power Factor: 87.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.8 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 14.95 in |
Frame Length | Frame Length: 9 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 4.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JMV |
Current | Current: 14.0-12.4/6.2 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3505 rpm |
Connection Drawing | Connection Drawing: 005010.01ME | Outline Drawing | Outline Drawing: 035547-900 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 85.5 % |
Packaged Length | Packaged Length: 27.00 IN | Weight | Weight: 53.00 LB |
Packaged Width | Packaged Width: 13.00 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 16.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.20 | 25%: 2.70 | 50%: 3.60 | 75%: 4.90 | 100%: 6.20 | 115%: 7.20 | 125%: 7.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 1.20 | 50%: 2.20 | 75%: 3.25 | 100%: 4.35 | 115%: 5.00 | 125%: 5.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 76.2 | 50%: 83.9 | 75%: 85.9 | 100%: 85.5 | 115%: 85.5 | 125%: 84.6 |
% of Rated Load: Power Factor (%) | 0%: 14.5 | 25%: 57.6 | 50%: 76.4 | 75%: 84.2 | 100%: 87.5 | 115%: 87.9 | 125%: 89.7 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,578 | 50%: 3,555 | 75%: 3,531 | 100%: 3,505 | 115%: 3,488 | 125%: 3,475 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 50.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.80 | 50%: 3.70 | 75%: 5.60 | 100%: 7.50 | 115%: 8.70 | 125%: 9.45 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 2.20 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 32.50 | Current (%): 524.0 | Torque (ft-lbs): 26.20 | Torque (%): 349.0 | Speed (RPM): 2,800 | Rated Output (KW): 0.00 | Power Factor (%): 78.0 | Rated Output (Hp): 5.00 |
Curvepoint: 1/3 | Current (Amps): 47.50 | Current (%): 766.0 | Torque (ft-lbs): 14.70 | Torque (%): 196.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 50.00 | Current (%): 806.0 | Torque (ft-lbs): 17.30 | Torque (%): 231.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 55.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 45.00 | Current (%): 726.0 | Torque (ft-lbs): 15.60 | Torque (%): 208.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 6.20 | Current (%): 100.0 | Torque (ft-lbs): 7.50 | Torque (%): 100.0 | Speed (RPM): 3,505 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: 2/3 | Current (Amps): 40.00 | Current (%): 645.0 | Torque (ft-lbs): 18.20 | Torque (%): 243.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |