5,3500,200-230/460,182TCZ,60,3
5,3500,200-230/460,182TCZ,60,3
Part#: 182TTDW9304
Catalog#: 182TTDW9304
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 200-230/460 V |
Speed | Speed: 3510 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TCZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 15.0-13.4/6.7 A | Power Factor | Power Factor: 83.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 15.0-13.4/6.7 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3510 rpm | Connection Drawing | Connection Drawing: 005010.01ME |
Outline Drawing | Outline Drawing: 035647-900 | Voltage | Voltage: 200-230/460 V |
Output KW | Output KW: 3.7 kW | Output HP | Output HP: 5 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 84 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.00 | 25%: 3.44 | 50%: 4.29 | 75%: 5.40 | 100%: 6.70 | 115%: 7.50 | 125%: 8.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.39 | 25%: 1.36 | 50%: 2.35 | 75%: 3.38 | 100%: 4.46 | 115%: 5.13 | 125%: 5.59 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 68.6 | 50%: 79.3 | 75%: 82.6 | 100%: 84.0 | 115%: 83.6 | 125%: 83.5 |
% of Rated Load: Power Factor (%) | 0%: 16.5 | 25%: 49.6 | 50%: 68.6 | 75%: 78.5 | 100%: 83.5 | 115%: 85.7 | 125%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,579 | 50%: 3,559 | 75%: 3,537 | 100%: 3,510 | 115%: 3,499 | 125%: 3,489 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 45.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.80 | 50%: 3.70 | 75%: 5.60 | 100%: 7.50 | 115%: 8.60 | 125%: 9.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 35.00 | Current (%): 522.0 | Torque (ft-lbs): 27.70 | Torque (%): 369.0 | Speed (RPM): 2,850 | Rated Output (KW): 0.00 | Power Factor (%): 77.0 | Rated Output (Hp): 5.00 |
Curvepoint: No Load | Current (Amps): 3.00 | Current (%): 45.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: 1/3 | Current (Amps): 49.90 | Current (%): 745.0 | Torque (ft-lbs): 14.20 | Torque (%): 189.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 6.70 | Current (%): 100.0 | Torque (ft-lbs): 7.50 | Torque (%): 100.0 | Speed (RPM): 3,510 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 52.50 | Current (%): 784.0 | Torque (ft-lbs): 16.70 | Torque (%): 223.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 54.5 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 47.30 | Current (%): 706.0 | Torque (ft-lbs): 15.00 | Torque (%): 200.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: 2/3 | Current (Amps): 42.00 | Current (%): 627.0 | Torque (ft-lbs): 17.50 | Torque (%): 233.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!