Close-Coupled Pump Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 182JMV Frame, TEFC

Close-Coupled Pump Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 182JMV Frame, TEFC
Part#: 182TTFB6082
Catalog#: GT3105
Model#: 182TTFB6082AA
Weight: 103 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
- Dual rated motors are nameplated 60/50 hertz, 190/380 volts at next lower HP
- Class F Insulation
- F1 mounting only, cannot reassemble to F2
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 & 1 Hp |
Output KW | Output KW: 1.1 & 0.75 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1180 & 983 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 182JMV | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 & 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 4.6/2.3 & 3.7/1.85 A | Power Factor | Power Factor: 71 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 5.95 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal Or Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 17.51 in |
Shaft Diameter | Shaft Diameter: 0.875 in | Shaft Extension | Shaft Extension: 4.25 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JMV |
Current | Current: 4.6/2.3 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1180 rpm |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS620560-182JM |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 1.1 kW |
Output HP | Output HP: 1.50 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 87.5 % |
Packaged Length | Packaged Length: 21.36 IN | Weight | Weight: 103.00 LB |
UPC | UPC: 722856050236 | Packaged Width | Packaged Width: 15.44 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 13.39 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.40 | 25%: 1.50 | 50%: 1.65 | 75%: 1.90 | 100%: 2.40 | 115%: 2.50 | 125%: 2.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.37 | 50%: 0.67 | 75%: 1.00 | 100%: 1.30 | 115%: 1.50 | 125%: 1.60 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 75.5 | 50%: 84.0 | 75%: 86.5 | 100%: 87.5 | 115%: 87.5 | 125%: 86.5 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 33.0 | 50%: 51.0 | 75%: 64.0 | 100%: 69.0 | 115%: 71.0 | 125%: 73.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,185 | 100%: 1,180 | 115%: 1,178 | 125%: 1,175 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.60 | 50%: 3.30 | 75%: 5.00 | 100%: 6.70 | 115%: 7.70 | 125%: 8.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 14.00 | Current (%): 609.0 | Torque (ft-lbs): 10.00 | Torque (%): 149.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 14.50 | Current (%): 630.0 | Torque (ft-lbs): 11.40 | Torque (%): 170.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 41.0 | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 13.00 | Current (%): 565.0 | Torque (ft-lbs): 9.00 | Torque (%): 134.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: 2/3 | Current (Amps): 12.00 | Current (%): 522.0 | Torque (ft-lbs): 10.00 | Torque (%): 149.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 8.50 | Current (%): 370.0 | Torque (ft-lbs): 19.50 | Torque (%): 292.0 | Speed (RPM): 1,140 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 1.50 |
Curvepoint: No Load | Current (Amps): 1.40 | Current (%): 61.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 7.5 | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 2.40 | Current (%): 100.0 | Torque (ft-lbs): 6.70 | Torque (%): 100.0 | Speed (RPM): 1,185 | Rated Output (KW): | Power Factor (%): 69.0 | Rated Output (Hp): 1.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |