General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 182TC Frame, TEFC

Globetrotter® General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 182TC Frame, TEFC - 182TTFBD6078

Part#: 182TTFBD6078

Catalog#: GT1205A

Model#: 182TTFBD6078BA

Weight: 91 lb

List Price: $873.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 1.50 & 1 Hp
Output KW Output KW: 1.1 & 0.75 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1175 & 980 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 182TC Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 87.5 & 82.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 4.6/2.3 & 4.5/2.25 A
Power Factor Power Factor: 70 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: A
KVA Code KVA Code: N Drive End Bearing Size Drive End Bearing Size: 6206
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: 6.995 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 15.85 in
Frame Length Frame Length: 5.85 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 Capable
Inverter Load Inverter Load: Constant 10:1/Variable 10:1
Output HP Output HP: 1.50 Hp Output KW Output KW: 1.1 kW
Frame Size Frame Size: 182 Frame Suffix Frame Suffix: TC
Synchronous RPM Synchronous RPM: 1200 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 4.6/2.3 A
Efficiency Efficiency: 87.5 % Service Factor Service Factor: 1.15
Speed Speed: 1175 rpm Connection Drawing Connection Drawing: EE7308
Outline Drawing Outline Drawing: SS600200-100 Packaged Length Packaged Length: 16.53 IN
Weight Weight: 91.00 LB UPC UPC: 722856064646
Packaged Width Packaged Width: 14.48 IN HTC HTC: 8501.52.4000
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 18.42 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 1.50 25%: 1.60 50%: 1.80 75%: 2.10 100%: 2.30 115%: 2.50 125%: 2.80
% of Rated Load: Rated Output (KW) 0%: 0.10 25%: 0.38 50%: 0.70 75%: 0.98 100%: 1.30 115%: 1.50 125%: 1.60
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 74.0 50%: 84.0 75%: 86.0 100%: 87.5 115%: 87.0 125%: 86.5
% of Rated Load: Power Factor (%) 0%: 7.0 25%: 42.5 50%: 48.0 75%: 59.5 100%: 70.0 115%: 71.0 125%: 73.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,195 50%: 1,188 75%: 1,184 100%: 1,175 115%: 1,170 125%: 1,165
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 35.0 115%: 50.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 1.70 50%: 3.40 75%: 5.00 100%: 6.70 115%: 7.70 125%: 8.40
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 21.00 Current (%): 913.0 Torque (ft-lbs): 19.00 Torque (%): 284.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 47.0 Rated Output (Hp): 1.50
Curvepoint: Pull-Up Current (Amps): 17.00 Current (%): 739.0 Torque (ft-lbs): 13.00 Torque (%): 194.0 Speed (RPM): 300 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 1.50
Curvepoint: 1/3 Current (Amps): 18.00 Current (%): 783.0 Torque (ft-lbs): 19.00 Torque (%): 284.0 Speed (RPM): 400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 1.50
Curvepoint: 2/3 Current (Amps): 15.00 Current (%): 652.0 Torque (ft-lbs): 24.00 Torque (%): 358.0 Speed (RPM): 800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 1.50
Curvepoint: Break-Down Current (Amps): 12.00 Current (%): 522.0 Torque (ft-lbs): 28.00 Torque (%): 418.0 Speed (RPM): 985 Rated Output (KW): 0.00 Power Factor (%): 66.0 Rated Output (Hp): 1.50
Curvepoint: Full Load Current (Amps): 2.30 Current (%): 100.0 Torque (ft-lbs): 6.70 Torque (%): 100.0 Speed (RPM): 1,175 Rated Output (KW): 0.00 Power Factor (%): 70.0 Rated Output (Hp): 1.50
Curvepoint: No Load Current (Amps): 1.50 Current (%): 65.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 7.0 Rated Output (Hp): 1.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle