Close-Coupled Pump Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 182JP Frame, TEFC

Globetrotter® Close-Coupled Pump Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 182JP Frame, TEFC - 182TTFBD6085
Part#: 182TTFBD6085
Catalog#: GT3405A
Model#: 182TTFBD6085BB
Weight: 104 lb
List Price: $1,107.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- IP55 enclosure on cast iron frames
- Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 1.50 & 1 Hp |
| Output KW | Output KW: 1.1 & 0.75 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1175 & 980 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 182JP | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 87.5 & 82.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 4.6/2.3 & 4.5/2.25 A |
| Power Factor | Power Factor: 70 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: A |
| KVA Code | KVA Code: N | Drive End Bearing Size | Drive End Bearing Size: 6307 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 6.995 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JP | Shaft Diameter | Shaft Diameter: 1.25 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Constant 10:1/Variable 10:1 |
| Output HP | Output HP: 1.50 Hp | Output KW | Output KW: 1.1 kW |
| Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: JP |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 4.6/2.3 A |
| Efficiency | Efficiency: 87.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1175 rpm | Connection Drawing | Connection Drawing: EE7308 |
| Outline Drawing | Outline Drawing: SS600203-100 | Packaged Length | Packaged Length: 20.44 IN |
| Weight | Weight: 104.00 LB | UPC | UPC: 722856069207 |
| Packaged Width | Packaged Width: 15.75 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.83 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.50 | 25%: 1.60 | 50%: 1.80 | 75%: 2.10 | 100%: 2.30 | 115%: 2.50 | 125%: 2.80 |
| % of Rated Load: Rated Output (KW) | 0%: 0.10 | 25%: 0.38 | 50%: 0.70 | 75%: 0.98 | 100%: 1.30 | 115%: 1.50 | 125%: 1.60 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 74.0 | 50%: 84.0 | 75%: 86.0 | 100%: 87.5 | 115%: 87.0 | 125%: 86.5 |
| % of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 42.5 | 50%: 48.0 | 75%: 59.5 | 100%: 70.0 | 115%: 71.0 | 125%: 73.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,188 | 75%: 1,184 | 100%: 1,175 | 115%: 1,170 | 125%: 1,165 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 50.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.70 | 50%: 3.40 | 75%: 5.00 | 100%: 6.70 | 115%: 7.70 | 125%: 8.40 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 21.00 | Current (%): 913.0 | Torque (ft-lbs): 19.00 | Torque (%): 284.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 47.0 | Rated Output (Hp): 1.50 |
| Curvepoint: Pull-Up | Current (Amps): 17.00 | Current (%): 739.0 | Torque (ft-lbs): 13.00 | Torque (%): 194.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
| Curvepoint: 1/3 | Current (Amps): 18.00 | Current (%): 783.0 | Torque (ft-lbs): 19.00 | Torque (%): 284.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
| Curvepoint: 2/3 | Current (Amps): 15.00 | Current (%): 652.0 | Torque (ft-lbs): 24.00 | Torque (%): 358.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
| Curvepoint: Break-Down | Current (Amps): 12.00 | Current (%): 522.0 | Torque (ft-lbs): 28.00 | Torque (%): 418.0 | Speed (RPM): 985 | Rated Output (KW): 0.00 | Power Factor (%): 66.0 | Rated Output (Hp): 1.50 |
| Curvepoint: Full Load | Current (Amps): 2.30 | Current (%): 100.0 | Torque (ft-lbs): 6.70 | Torque (%): 100.0 | Speed (RPM): 1,175 | Rated Output (KW): 0.00 | Power Factor (%): 70.0 | Rated Output (Hp): 1.50 |
| Curvepoint: No Load | Current (Amps): 1.50 | Current (%): 65.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 7.0 | Rated Output (Hp): 1.50 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: cancel |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: cancel |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |




