50 Hz Motor, 3 Ph, 50 Hz, 220/380/440 V, 182T Frame, TEFC
50 Hz Motor, 3 Ph, 50 Hz, 220/380/440 V, 182T Frame, TEFC - 182TTFBD8026
Part#: 182TTFBD8026
Catalog#: H1023
Model#: 182TTFBD8026AA
List Price: $922.00
Your Price: Login is Required
Specifications
| UPC | UPC: 722856219329 | Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.30 | 25%: 1.55 | 50%: 2.16 | 75%: 3.02 | 100%: 3.89 | 115%: 4.49 | 125%: 5.18 |
| % of Rated Load: Rated Output (KW) | 0%: 0.10 | 25%: 0.80 | 50%: 1.20 | 75%: 2.00 | 100%: 2.50 | 115%: 3.20 | 125%: 3.50 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 79.5 | 50%: 84.5 | 75%: 84.5 | 100%: 82.5 | 115%: 80.5 | 125%: 79.0 |
| % of Rated Load: Power Factor (%) | 0%: 11.8 | 25%: 59.0 | 50%: 79.0 | 75%: 86.0 | 100%: 88.2 | 115%: 88.5 | 125%: 88.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,490 | 50%: 1,475 | 75%: 1,460 | 100%: 1,445 | 115%: 1,435 | 125%: 1,425 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 65.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.50 | 50%: 5.50 | 75%: 8.00 | 100%: 11.00 | 115%: 12.50 | 125%: 14.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 20.00 | Current (%): 460.0 | Torque (ft-lbs): 16.50 | Torque (%): 155.0 | Speed (RPM): 750 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 25.00 | Current (%): 595.0 | Torque (ft-lbs): 20.00 | Torque (%): 185.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 60.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 4.50 | Current (%): 100.0 | Torque (ft-lbs): 11.00 | Torque (%): 100.0 | Speed (RPM): 1,445 | Rated Output (KW): 0.00 | Power Factor (%): 88.2 | Rated Output (Hp): 3.00 |
| Curvepoint: No Load | Current (Amps): 1.50 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 11.8 | Rated Output (Hp): 3.00 |
| Curvepoint: 1/3 | Current (Amps): 25.00 | Current (%): 505.0 | Torque (ft-lbs): 15.00 | Torque (%): 150.0 | Speed (RPM): 500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 15.00 | Current (%): 335.0 | Torque (ft-lbs): 25.00 | Torque (%): 225.0 | Speed (RPM): 1,215 | Rated Output (KW): 0.00 | Power Factor (%): 75.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 2/3 | Current (Amps): 20.00 | Current (%): 420.0 | Torque (ft-lbs): 20.50 | Torque (%): 190.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!