50 Hz Motor, 3 HP, 3 Ph, 50 Hz, 220/380/440 V, 1500 RPM, 182TC Frame, TEFC

50 Hz Motor, 3 HP, 3 Ph, 50 Hz, 220/380/440 V, 1500 RPM, 182TC Frame, TEFC - 182TTFBD8029
Part#: 182TTFBD8029
Catalog#: H1123
Model#: 182TTFBD8029AA
Weight: 75 lb
List Price: $975.00
Your Price: Login is Required
Key Features
- IP-54 rolled steel, Suitable for 220/380 volt, 50 Hz, or 440 volt, 50 Hz, three phase power,
- Torques exceed NEMA performance standards
- Class F insulation, 1.15SF
- Shielded ball bearings for direct coupled applications. (Contact your local sales office for belted load applications)
- Dynamically balanced rotors
- UL recognized and CSA certified
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
| Output KW | Output KW: 2.2 kW | Voltage | Voltage: 220/380/440 V |
| Speed | Speed: 1445 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 182TC | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 82.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 50 Hz | Current | Current: 7.8/4.5/3.9 A |
| Power Factor | Power Factor: 88.2 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 4.85 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.125 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1500 rpm | Frequency | Frequency: 50 Hz |
| Voltage | Voltage: 220/380/440 V | Current | Current: 7.8/4.5/3.9 A |
| Efficiency | Efficiency: 82.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1445 rpm | Connection Drawing | Connection Drawing: EE7308AA |
| Outline Drawing | Outline Drawing: SS600201-100 | Packaged Length | Packaged Length: 17.00 IN |
| Weight | Weight: 75.00 LB | UPC | UPC: 722856213525 |
| Packaged Width | Packaged Width: 14.00 IN | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 11.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.30 | 25%: 1.55 | 50%: 2.16 | 75%: 3.02 | 100%: 3.89 | 115%: 4.49 | 125%: 5.18 |
| % of Rated Load: Rated Output (KW) | 0%: 0.10 | 25%: 0.80 | 50%: 1.20 | 75%: 2.00 | 100%: 2.50 | 115%: 3.20 | 125%: 3.50 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 79.5 | 50%: 84.5 | 75%: 84.5 | 100%: 82.5 | 115%: 80.5 | 125%: 79.0 |
| % of Rated Load: Power Factor (%) | 0%: 11.8 | 25%: 59.0 | 50%: 79.0 | 75%: 86.0 | 100%: 88.2 | 115%: 88.5 | 125%: 88.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,490 | 50%: 1,475 | 75%: 1,460 | 100%: 1,445 | 115%: 1,435 | 125%: 1,425 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 65.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.50 | 50%: 5.50 | 75%: 8.00 | 100%: 11.00 | 115%: 12.50 | 125%: 14.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 25.00 | Current (%): 595.0 | Torque (ft-lbs): 20.00 | Torque (%): 185.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 60.0 | Rated Output (Hp): 3.00 |
| Curvepoint: No Load | Current (Amps): 1.50 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 11.8 | Rated Output (Hp): 3.00 |
| Curvepoint: 2/3 | Current (Amps): 20.00 | Current (%): 420.0 | Torque (ft-lbs): 20.50 | Torque (%): 190.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 4.50 | Current (%): 100.0 | Torque (ft-lbs): 11.00 | Torque (%): 100.0 | Speed (RPM): 1,445 | Rated Output (KW): 0.00 | Power Factor (%): 88.2 | Rated Output (Hp): 3.00 |
| Curvepoint: 1/3 | Current (Amps): 25.00 | Current (%): 505.0 | Torque (ft-lbs): 15.00 | Torque (%): 150.0 | Speed (RPM): 500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 15.00 | Current (%): 335.0 | Torque (ft-lbs): 25.00 | Torque (%): 225.0 | Speed (RPM): 1,215 | Rated Output (KW): 0.00 | Power Factor (%): 75.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Pull-Up | Current (Amps): 20.00 | Current (%): 460.0 | Torque (ft-lbs): 16.50 | Torque (%): 155.0 | Speed (RPM): 750 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!



