2/0.5,3600/1800,TEFC,182T,3,60/60,460#460
2/0.5,3600/1800,TEFC,182T,3,60/60,460#460
Part#: 182TTFN17243
Catalog#: 182TTFN17243
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2,0.50 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3530,1726 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 75.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 3,1.6 A | Power Factor | Power Factor: 82.1 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 1VT | KVA Code | KVA Code: P |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2/4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 20.2 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 3 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3530 rpm | Connection Drawing | Connection Drawing: EE7317F |
Outline Drawing | Outline Drawing: 036395-800 | Voltage | Voltage: 460 V |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 75.5 % |
Packaged Length | Packaged Length: 22.19 IN | Packaged Width | Packaged Width: 16.50 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.60 | 25%: 1.76 | 50%: 2.11 | 75%: 2.49 | 100%: 3.00 | 115%: 3.23 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 0.75 | 50%: 1.10 | 75%: 1.55 | 100%: 1.93 | 115%: 2.17 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 50.9 | 50%: 65.9 | 75%: 73.1 | 100%: 75.5 | 115%: 77.0 |
% of Rated Load: Power Factor (%) | 0%: 25.0 | 25%: 51.6 | 50%: 67.3 | 75%: 76.5 | 100%: 82.1 | 115%: 84.3 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,576 | 50%: 3,562 | 75%: 3,546 | 100%: 3,530 | 115%: 3,528 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 1.60 | Current (%): 100.0 | Torque (ft-lbs): 3.48 | Torque (%): 100.0 | Speed (RPM): 1,726 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 0.50 |
Curvepoint: Locked-Rotor | Current (Amps): 7.50 | Current (%): 475.0 | Torque (ft-lbs): 4.00 | Torque (%): 115.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 48.0 | Rated Output (Hp): 0.50 |
Curvepoint: Break-Down | Current (Amps): 4.50 | Current (%): 285.0 | Torque (ft-lbs): 6.50 | Torque (%): 187.0 | Speed (RPM): 1,400 | Rated Output (KW): 0.00 | Power Factor (%): 75.0 | Rated Output (Hp): 0.50 |
Efficiency
Information not available at the moment. Please check back later!