3,3600,TEFC,182TDZ,3/60/575
3,3600,TEFC,182TDZ,3/60/575
Part#: 182TTFR14002
Catalog#: 182TTFR14002
Weight: 62 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 575 V |
Speed | Speed: 3480 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TDZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 3 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.57 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TDZ |
Current | Current: 3 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3480 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
Outline Drawing | Outline Drawing: A-SS69102-575 | Voltage | Voltage: 575 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 85.5 % |
Weight | Weight: 62.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.96 | 25%: 1.20 | 50%: 1.76 | 75%: 2.32 | 100%: 2.96 | 115%: 3.36 | 125%: 3.68 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.75 | 50%: 1.30 | 75%: 2.00 | 100%: 2.60 | 115%: 3.00 | 125%: 3.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 75.5 | 50%: 84.0 | 75%: 85.5 | 100%: 85.5 | 115%: 85.5 | 125%: 84.0 |
% of Rated Load: Power Factor (%) | 0%: 17.0 | 25%: 60.0 | 50%: 77.5 | 75%: 85.0 | 100%: 88.0 | 115%: 89.0 | 125%: 89.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,565 | 50%: 3,535 | 75%: 3,510 | 100%: 3,480 | 115%: 3,460 | 125%: 3,445 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 47.0 | 115%: 60.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.40 | 100%: 4.50 | 115%: 5.20 | 125%: 5.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 30.00 | Current (%): 811.0 | Torque (ft-lbs): 11.20 | Torque (%): 249.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 50.0 | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 28.00 | Current (%): 757.0 | Torque (ft-lbs): 11.00 | Torque (%): 244.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 19.00 | Current (%): 514.0 | Torque (ft-lbs): 15.50 | Torque (%): 344.0 | Speed (RPM): 2,745 | Rated Output (KW): | Power Factor (%): 75.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!