3,1500,TEFC,182JM,3/1500/50
3,1500,TEFC,182JM,3/1500/50 - 182TTFR17055
Part#: 182TTFR17055
Catalog#: 182TTFR17055
Weight: 67 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 400 V |
Speed | Speed: 1445 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182JM | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 81.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 4.9 A |
Power Factor | Power Factor: 76.6 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 307 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.85 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: JM |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 400 V |
Current | Current: 4.9 A | Efficiency | Efficiency: 81.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1445 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: A-SS65647-675 |
Weight | Weight: 67.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.04 | 25%: 3.14 | 50%: 3.52 | 75%: 3.99 | 100%: 4.94 | 115%: 5.51 | 125%: 5.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 0.80 | 50%: 1.40 | 75%: 2.00 | 100%: 2.70 | 115%: 3.10 | 125%: 3.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 71.0 | 50%: 80.0 | 75%: 81.5 | 100%: 81.5 | 115%: 81.5 | 125%: 80.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 37.0 | 50%: 57.0 | 75%: 70.0 | 100%: 76.6 | 115%: 80.0 | 125%: 82.0 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,485 | 50%: 1,475 | 75%: 1,460 | 100%: 1,445 | 115%: 1,435 | 125%: 1,425 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.70 | 50%: 5.40 | 75%: 8.10 | 100%: 11.00 | 115%: 12.50 | 125%: 13.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 40.00 | Current (%): 769.0 | Torque (ft-lbs): 29.00 | Torque (%): 264.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 25.00 | Current (%): 481.0 | Torque (ft-lbs): 40.50 | Torque (%): 368.0 | Speed (RPM): 1,035 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!