.75,1200,TEFC,182TDZ,3/60/230/460
.75,1200,TEFC,182TDZ,3/60/230/460
Part#: 182TTFR17078
Catalog#: 182TTFR17078
Weight: 110 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.75 Hp |
Output KW | Output KW: 0.56 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1180 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TDZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 74 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 4.0/2.0 A | Power Factor | Power Factor: 50.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: P |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
IP Code | IP Code: 43 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 15.2 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TDZ |
Current | Current: 4.0/2.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1180 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: A-SS69345-575 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 0.56 kW | Output HP | Output HP: 0.75 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 74 % |
Weight | Weight: 110.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.50 | 25%: 1.60 | 50%: 1.70 | 75%: 1.90 | 100%: 2.00 | 115%: 2.10 | 125%: 2.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.12 | 25%: 0.31 | 50%: 0.50 | 75%: 0.60 | 100%: 0.80 | 115%: 0.85 | 125%: 0.93 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 48.0 | 50%: 64.0 | 75%: 72.0 | 100%: 74.0 | 115%: 75.5 | 125%: 77.0 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 23.0 | 50%: 33.5 | 75%: 42.0 | 100%: 50.5 | 115%: 56.0 | 125%: 58.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,185 | 100%: 1,180 | 115%: 1,175 | 125%: 1,170 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 65.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.90 | 50%: 1.70 | 75%: 2.50 | 100%: 3.40 | 115%: 3.90 | 125%: 4.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 12.00 | Current (%): 600.0 | Torque (ft-lbs): 28.00 | Torque (%): 824.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: 2/3 | Current (Amps): 11.00 | Current (%): 550.0 | Torque (ft-lbs): 38.00 | Torque (%): 1,118.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Break-Down | Current (Amps): 9.00 | Current (%): 450.0 | Torque (ft-lbs): 20.00 | Torque (%): 588.0 | Speed (RPM): 895 | Rated Output (KW): | Power Factor (%): 77.0 | Rated Output (Hp): 0.75 |
Curvepoint: Full Load | Current (Amps): 2.00 | Current (%): 100.0 | Torque (ft-lbs): 3.40 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Locked-Rotor | Current (Amps): 12.50 | Current (%): 625.0 | Torque (ft-lbs): 12.00 | Torque (%): 353.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 0.75 |
Curvepoint: No Load | Current (Amps): 1.50 | Current (%): 75.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: 1/3 | Current (Amps): 13.00 | Current (%): 650.0 | Torque (ft-lbs): 12.00 | Torque (%): 353.0 | Speed (RPM): 105 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Efficiency
Information not available at the moment. Please check back later!