Close-Coupled Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 182JM Frame, TEFC
Close-Coupled Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 182JM Frame, TEFC
Part#: 182TTFR7757
Catalog#: M406
Model#: 182TTFR7757AC
Weight: 65 lb
Your Price: Login is Required
Key Features
- NEMA JM pump shaft dimensions
- Ball bearings, mechanically locked on shaft end
- Continuous duty
- 1.15 Service Factor (except as noted)
- UL Recognized and CSA Certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 & 2 Hp |
Output KW | Output KW: 2.2 & 1.5 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 1740 & 1460 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 182JM | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 & 83 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 9-8.4/4.2 & 7/3.5 A | Power Factor | Power Factor: 79.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 5.824 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 17.35 in |
Frame Length | Frame Length: 5.75 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 4.28 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 9.0-8.4/4.2 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1740 rpm |
Connection Drawing | Connection Drawing: A-EE7308 | Outline Drawing | Outline Drawing: A-SS65647-575 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 82.5 % |
Packaged Length | Packaged Length: 19.69 IN | Weight | Weight: 65.00 LB |
Packaged Width | Packaged Width: 12.31 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 12.62 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.50 | 25%: 2.50 | 50%: 3.00 | 75%: 3.50 | 100%: 4.20 | 115%: 4.50 | 125%: 5.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 1.00 | 50%: 1.50 | 75%: 2.00 | 100%: 2.50 | 115%: 3.00 | 125%: 3.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 74.5 | 50%: 82.5 | 75%: 84.0 | 100%: 82.5 | 115%: 82.5 | 125%: 82.5 |
% of Rated Load: Power Factor (%) | 0%: 9.5 | 25%: 39.0 | 50%: 60.0 | 75%: 72.5 | 100%: 79.5 | 115%: 82.0 | 125%: 84.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,785 | 50%: 1,770 | 75%: 1,750 | 100%: 1,740 | 115%: 1,730 | 125%: 1,715 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 95.0 | 125%: 110.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.00 | 50%: 4.50 | 75%: 6.50 | 100%: 9.00 | 115%: 10.00 | 125%: 11.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 20.00 | Current (%): 476.0 | Torque (ft-lbs): 34.00 | Torque (%): 378.0 | Speed (RPM): 1,330 | Rated Output (KW): | Power Factor (%): 83.0 | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 30.00 | Current (%): 714.0 | Torque (ft-lbs): 25.00 | Torque (%): 278.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 28.00 | Current (%): 667.0 | Torque (ft-lbs): 28.00 | Torque (%): 311.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 26.00 | Current (%): 619.0 | Torque (ft-lbs): 32.00 | Torque (%): 356.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 32.00 | Current (%): 762.0 | Torque (ft-lbs): 25.00 | Torque (%): 278.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 3.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: cancel |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |