4.5,1200,TEFC,182TC,3/60/230/460
4.5,1200,TEFC,182TC,3/60/230/460
Part#: 182TTFS17077
Catalog#: 182TTFS17077
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1095 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 75.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 4.8/2.4 A | Power Factor | Power Factor: 77.4 |
Duty | Duty: 30 Minute | Insulation Class | Insulation Class: F |
Design Code | Design Code: D | KVA Code | KVA Code: E |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 17.89 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 4.8/2.4 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1095 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: B-SS69248-575 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 75.5 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.05 | 25%: 1.15 | 50%: 1.40 | 75%: 1.80 | 100%: 2.40 | 115%: 2.75 | 125%: 3.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.10 | 25%: 0.40 | 50%: 0.71 | 75%: 1.07 | 100%: 1.48 | 115%: 1.77 | 125%: 2.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 69.7 | 50%: 78.5 | 75%: 78.1 | 100%: 75.5 | 115%: 72.6 | 125%: 69.7 |
% of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 43.7 | 50%: 63.7 | 75%: 74.6 | 100%: 77.4 | 115%: 80.8 | 125%: 81.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,175 | 50%: 1,151 | 75%: 1,125 | 100%: 1,095 | 115%: 1,064 | 125%: 1,040 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 100.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.67 | 50%: 3.41 | 75%: 5.23 | 100%: 7.19 | 115%: 8.50 | 125%: 9.43 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 6.00 | Current (%): 250.0 | Torque (ft-lbs): 12.00 | Torque (%): 167.0 | Speed (RPM): 740 | Rated Output (KW): 0.00 | Power Factor (%): 72.5 | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 8.90 | Current (%): 371.0 | Torque (ft-lbs): 10.80 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 57.5 | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 8.00 | Current (%): 333.0 | Torque (ft-lbs): 9.80 | Torque (%): 136.0 | Speed (RPM): 200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: 2/3 | Current (Amps): 7.00 | Current (%): 292.0 | Torque (ft-lbs): 11.00 | Torque (%): 153.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 2.40 | Current (%): 100.0 | Torque (ft-lbs): 7.19 | Torque (%): 100.0 | Speed (RPM): 1,095 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: No Load | Current (Amps): 1.05 | Current (%): 44.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 12.0 | Rated Output (Hp): 1.50 |
Curvepoint: 1/3 | Current (Amps): 8.00 | Current (%): 333.0 | Torque (ft-lbs): 10.00 | Torque (%): 139.0 | Speed (RPM): 115 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!