0.75/0.19,1500/750,TEFC,182T,3/50/380
0.75/0.19,1500/750,TEFC,182T,3/50/380
Part#: 182TTFS17236
Catalog#: 182TTFS17236
Weight: 115 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.75,0.19 Hp |
Output KW | Output KW: 0.56 kW | Voltage | Voltage: 380 V |
Speed | Speed: 1450,725 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 72.5 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 1.5,.75 A | Power Factor | Power Factor: 75.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 26.4 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 1.5 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1450 rpm | Connection Drawing | Connection Drawing: A-EE7317 |
Outline Drawing | Outline Drawing: SS63647-575 | Voltage | Voltage: 380 V |
Output KW | Output KW: 0.56 kW | Output HP | Output HP: 0.75 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 72.5 % |
Weight | Weight: 115.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.00 | 25%: 1.20 | 50%: 1.25 | 75%: 1.30 | 100%: 1.50 | 115%: 1.70 | 125%: 1.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.30 | 50%: 0.45 | 75%: 0.60 | 100%: 0.75 | 115%: 0.85 | 125%: 0.95 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 51.0 | 50%: 66.5 | 75%: 72.5 | 100%: 72.5 | 115%: 72.5 | 125%: 72.5 |
% of Rated Load: Power Factor (%) | 0%: 23.0 | 25%: 39.0 | 50%: 59.0 | 75%: 67.0 | 100%: 75.5 | 115%: 79.0 | 125%: 81.5 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,485 | 50%: 1,470 | 75%: 1,460 | 100%: 1,450 | 115%: 1,440 | 125%: 1,425 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.68 | 50%: 1.35 | 75%: 2.10 | 100%: 2.70 | 115%: 3.40 | 125%: 3.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 5.70 | Current (%): 380.0 | Torque (ft-lbs): 8.20 | Torque (%): 304.0 | Speed (RPM): 1,150 | Rated Output (KW): | Power Factor (%): 91.0 | Rated Output (Hp): 0.75 |
Curvepoint: Pull-Up | Current (Amps): 8.20 | Current (%): 547.0 | Torque (ft-lbs): 5.80 | Torque (%): 215.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: No Load | Current (Amps): 1.00 | Current (%): 67.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Full Load | Current (Amps): 1.50 | Current (%): 100.0 | Torque (ft-lbs): 2.70 | Torque (%): 100.0 | Speed (RPM): 1,450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Locked-Rotor | Current (Amps): 9.20 | Current (%): 613.0 | Torque (ft-lbs): 6.00 | Torque (%): 222.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 82.0 | Rated Output (Hp): 0.75 |
Curvepoint: 1/3 | Current (Amps): 8.80 | Current (%): 587.0 | Torque (ft-lbs): 5.50 | Torque (%): 204.0 | Speed (RPM): 100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: 2/3 | Current (Amps): 7.50 | Current (%): 500.0 | Torque (ft-lbs): 6.20 | Torque (%): 230.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Efficiency
Information not available at the moment. Please check back later!